Добавить в Мастер Структурных Схем

AD824:  Single Supply, Rail-to-Rail Low Power, FET-Input Quad Op Amp

Информация о продукте

Статус продукта:Производство

The AD824 is a quad, FET input, single supply amplifier, featuring rail-to-rail outputs. The combination of FET inputs and rail-to-rail outputs makes the AD824 useful in a wide variety of low voltage applications where low input current is a primary consideration.

The AD824 is guaranteed to operate from a 3 V single supply up to ±15 volt dual supplies.

Fabricated on ADI's complementary bipolar process, the AD824 has a unique input stage that allows the input voltage to safely extend beyond the negative supply and to the positive supply without any phase inversion or latchup. The output voltage swings to within 15 millivolts of the supplies. Capacitive loads to 350 pF can be handled without oscillation.

The FET input combined with laser trimming provides an input that has extremely low bias currents with guaranteed offsets below 300 µV. This enables high accuracy designs even with high source impedances. Precision is combined with low noise, making the AD824 ideal for use in battery powered medical equipment.

Applications for the AD824 include portable medical equipment, photo diode preamplifiers and high impedance transducer amplifiers.

The ability of the output to swing rail-to-rail enables designers to build multistage filters in single supply systems and maintain high signal-to-noise ratios.

The AD824 is specified over the extended industrial (-40°C to +85°C) temperature range and is available in 14-pin DIP and narrow 14-pin and 16-pin SO packages.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Single Supply Operation: 3 V to 30 V
  • Very Low Input Bias Current: 2 pA
  • Wide Input Voltage Range
  • Rail-to-Rail Output Swing
  • Low Supply Current: 500 µA/Amp
  • Wide Bandwidth: 2 MHz
  • Slew Rate: 2 V/µs
  • No Phase Reversal

Pin Configuration Diagram for AD824

Документация

Наименование Тип контента Тип файлов
AD824: Single Supply, Rail-to-Rail Low Power, FET-Input Op Amp Data Sheet (Rev D, 05/2014) (pdf, 1367 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-357: Operational Integrators  (pdf, 272 kB) Статьи по применению PDF
AN-253: Find Op Amp Noise with Spreadsheet  (pdf, 77 kB) Статьи по применению PDF
AN-106: 06: Коллекция примеров применения усилителей  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
AN-106: A Collection of Amp Applications  (pdf, 1094 kB)
Examines Some of the Numerous and Widely Used Applications of the Operational Amplifier
Статьи по применению PDF
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Технические статьи HTML
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Журнал Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD824 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD824AR-14 Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 6,16 $ 5,54 N  Используемые материалы PCN/ PDN Купить
AD824AR-14-3V Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 6,16 $ 5,54 N  Используемые материалы PCN/ PDN Купить
AD824AR-14-3V-REEL Статус: Prodn 14 ld SOIC 14 Ind Reel, 2500 - $ 5,54 N  Используемые материалы PCN/ PDN Купить
AD824AR-14-REEL Статус: Prodn 14 ld SOIC 14 Ind Reel, 2500 - $ 5,54 N  Используемые материалы PCN/ PDN Купить
AD824AR-14-REEL7 Статус: Prodn 14 ld SOIC 14 Ind Reel, 750 $ 6,16 $ 5,54 N  Используемые материалы PCN/ PDN Купить
AD824ARZ-14 Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 5,41 $ 4,87 Y  Используемые материалы PCN Купить
AD824ARZ-14-3V Статус: Prodn 14 ld SOIC 14 Ind Tube, 56 $ 5,41 $ 4,87 Y  Используемые материалы PCN Купить
AD824ARZ-14-3V-RL Статус: Prodn 14 ld SOIC 14 Ind Reel, 2500 - $ 4,87 Y  Используемые материалы PCN Купить
AD824ARZ-14-REEL Статус: Prodn 14 ld SOIC 14 Ind Reel, 2500 - $ 4,87 Y  Используемые материалы PCN Купить
AD824ARZ-14-REEL7 Статус: Prodn 14 ld SOIC 14 Ind Reel, 750 $ 5,41 $ 4,87 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть