Добавить к Мастеру создания структурных схем

AD822:  Single-Supply, Rail-to-Rail Low Power FET-Input Dual Op Amp

Информация о продукте

Статус продукта:Производство

The AD822 is a dual precision, low power FET input op amp that can operate from a single supply of 5 V to 30 V or dual supplies of ±2.5 V to ±15 V. It has true single-supply capability with an input voltage range extending below the negative rail, allowing the AD822 to accommodate input signals below ground in the single-supply mode. Output voltage swing extends to within 10 mV of each rail, providing the maximum output dynamic range.

Offset voltage of 800 μV maximum, offset voltage drift of 2 μV/°C, input bias currents below 25 pA, and low input voltage noise provide dc precision with source impedances up to a gigaohm. The 1.8 MHz unity-gain bandwidth, –93 dB THD at 10 kHz, and 3 V/μs slew rate are provided with a low supply current of 800 μA per amplifier.

Applications

  • Battery-powered precision instrumentation
  • Photodiode preamps
  • Active filters 12-bit to 14-bit data acquisition systems
  • Medical instrumentation
  • Low power references and regulators

The AD822-EP supports defense and aerospace applications (AQEC standard)

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • True single-supply operation
    Output swings rail-to-rail
    Input voltage range extends below ground
    Single-supply capability from 5 V to 30 V
    Dual-supply capability from ±2.5 V to ±15 V
  • High load drive
    Capacitive load drive of 350 pF, G = +1
    Minimum output current of 15 mA
  • See data sheet for additional features

Supports defense and aerospace applications (AQEC standard)

  • Download AD822-EP Data Sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12636 DSCC Drawing Number

Connection Diagram for AD822

Документация

Наименование Тип контента Тип файлов
AD822: Single Supply, Rail-to-Rail Low Power FET-Input Op Amp Data Sheet (Rev I, 01/2010) (pdf, 589 kB) Технические описания PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-256: Accurately Testing Op Amp Settling Times  (pdf, 106 kB) Статьи по применению PDF
CN-0064: 16-Bit Fully Isolated 4 mA to 20 mA Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers  (pdf, 114 kB) Circuit Note PDF
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Технические статьи HTML
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Журнал Analog Dialogue HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD822 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD822 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD822AN Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,71 $ 3,37 N  Используемые материалы PCN Купить
AD822ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,21 $ 2,88 Y  Используемые материалы PCN Купить
AD822AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,66 $ 3,28 N  Используемые материалы PCN Купить
AD822AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 3,28 N  Используемые материалы PCN Купить
AD822AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 3,66 $ 3,28 N  Используемые материалы PCN Купить
AD822ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 3,16 $ 2,84 Y  Используемые материалы PCN Купить
AD822ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 $ 0,00 $ 2,84 Y  Используемые материалы PCN Купить
AD822ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,16 $ 2,84 Y  Используемые материалы Уведомить меня Купить
AD822ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,84 Y  Используемые материалы Уведомить меня Купить
AD822ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 3,16 $ 2,84 Y  Используемые материалы Уведомить меня Купить
AD822BR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,45 $ 4,90 N  Используемые материалы Уведомить меня Купить
AD822BR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 4,90 N  Используемые материалы Уведомить меня Купить
AD822BR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 5,45 $ 4,90 N  Используемые материалы Уведомить меня Купить
AD822BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 4,70 $ 4,23 Y  Используемые материалы Уведомить меня Купить
AD822BRZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 4,23 Y  Используемые материалы Уведомить меня Купить
AD822BRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 4,70 $ 4,23 Y  Используемые материалы Уведомить меня Купить
AD822TRZ-EP Статус: Prodn 8 ld SOIC 8 Mil Tube, 98 $ 6,14 $ 5,52 Y  Используемые материалы Уведомить меня Купить
AD822TRZ-EP-R7 Статус: Prodn 8 ld SOIC 8 Mil Reel, 1000 - $ 5,52 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть