Добавить к Мастеру создания структурных схем

ADM6320:  Supervisory Circuit with Watchdog, Manual Reset, and Active-Low/Open-Drain

Информация о продукте

Статус продукта:Производство

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ ADM6321/ADM6322 are supervisory circuits that monitor power supply voltage levels and code execution integrity in microprocessor-based systems. As well as providing power- on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within a preset timeout period. A reset signal can also be asserted by an external push button through a manual reset input. The seven parts feature different combinations of watchdog input, manual reset input, and output stage configuration, as shown in Table 1.

Each part is available in a choice of 26 reset threshold options ranging from 2.5 V to 5 V in 100 mV increments. There are also four reset timeout options of 1 ms, 20 ms, 140 ms, and 1120 ms (minimum) and four watchdog timeout options of 6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical).

The ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ ADM6321/ADM6322 are available in 5-lead SOT-23 packages and typically consume only 3 μA, making them suitable for use in low power portable applications.

Applications

  • Microprocessor systems
  • Computers
  • Controllers
  • Intelligent instruments
  • Portable equipment

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 26 reset threshold options
    2.5 V to 5 V in 100 mV increments
  • 4 reset timeout options
    1 ms, 20 ms, 140 ms, and 1120 ms (minimum)
  • 4 watchdog timeout options
    6.3 ms, 102 ms, 1600 ms, and 25.6 sec (typical)
  • Manual reset input
  • Reset output stages
    Push-pull active low
    Open-drain active low
    Push-pull active high
  • Low power consumption: 5 μA
  • Guaranteed reset output valid to VCC = 1 V
  • Power supply glitch immunity
  • Specified over industrial temperature range
  • 5-lead SOT-23 package

Functional Block Diagram for ADM6320

Документация

Наименование Тип контента Тип файлов
ADM6316/ADM6317/ADM6318/ADM6319/ADM6320/ADM6321/ADM6322: Supervisory Circuits with Watchdog and Manual Reset in 5-Lead SOT-23 Data Sheet  (Rev F, 05/2013) (pdf, 286 kB) Технические описания PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
Voltage Monitoring Products Applications Guide  (pdf, 1808 kB) Техническая периодика PDF
Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
Voltage Monitoring Products 2008  (pdf, 3930 kB) Обзор PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Supervisor Parametric Search
Narrow down the thousands of available supervisors using parameters applicable to your application.
ADIsim Design/Simulation Tools HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADM6320 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADM6320BX33ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,51 Y  Используемые материалы PCN Купить Образцы
ADM6320BX45ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,51 Y  Используемые материалы PCN Купить Образцы
ADM6320CW33ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,51 Y  Используемые материалы PCN Купить Образцы
ADM6320CX29ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,51 Y  Используемые материалы PCN Купить Образцы
ADM6320CY29ARJ-RL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 $ 0,00 $ 0,59 N  Используемые материалы PCN Купить Образцы
ADM6320CY29ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,51 Y  Используемые материалы PCN Купить Образцы
ADM6320CY46ARJ-RL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 $ 0,00 $ 0,59 N  Используемые материалы PCN Купить Образцы
ADM6320CY46ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,51 Y  Используемые материалы PCN Купить Образцы
ADM6320CZ27ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,59 Y  Используемые материалы Уведомить меня Купить Образцы
ADM6320CZ29ARJ-RL7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,59 N  Используемые материалы PCN Купить Образцы
ADM6320CZ29ARJZ-R7 Статус: Prodn 5 ld SOT-23 5 Ind Reel, 3000 - $ 0,51 Y  Используемые материалы PCN Купить Образцы
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть