Добавить к Мастеру создания структурных схем

AD8214:  Fast Response, High Voltage, Current Shunt Comparator

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8214 is a fast response, high common-mode voltage, current shunt comparator. The device operates on the high side rail of any DC current sensing application, provided the voltage is between 5 V and 65 V. Internally, the AD8214 features a fast comparator that is optimized for high side operation. An internal Zener regulator powers the circuit with respect to the high side DC rail. In addition, user access to this 2.4V regulator, allows for setting a comparator threshold voltage via external resistors. The AD8214 will compare the voltage across the shunt resistor to this user-selected threshold, and the AD8214 output will change states from low to high, indicating the current across the shunt has crossed the threshold level.

The input to output response time of the AD8214 is typically less than 100 ns. This makes the device optimal for overcurrent protection in applications such as motor and solenoid control. Built-in comparator hysteresis means that once the current across the shunt falls back to a normal limit, the AD8214 output will change states to its original level.

The AD8214 is available in an 8-lead MSOP package. The operating temperature range is −40°C to +125°C, and the device is fully qualified for automotive applications.

APPLICATIONS
Overcurrent protection

  • Motor controls
  • Transmission controls
  • Diesel injection controls
  • DC-to-DC converters
  • Power supplies
  • Batteries

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Input-to-output response:
    <100 ns
  • High input common-mode voltage range
    Operating: 5 V to 65 V
    Survival: 0 V to 68 V
  • Current output
  • Hysteresis: 10 mV
  • Integrated 2.4 V regulator
  • Wide operating temperature range:
    -40°C to +125°C
  • 8-lead MSOP package
  • Qualified for automotive applications

Functional Block Diagram for AD8214

Документация

Наименование Тип контента Тип файлов
AD8214: Fast Response, High Voltage Current Shunt Comparator Datasheet (Rev A, 06/2012) (pdf, 404 kB) Технические описания PDF
AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Статьи по применению PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Технические статьи DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
Brochure: Monitor and Control Solutions for Communications Systems Обзор HTML
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8214 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть