Добавить к Мастеру создания структурных схем

ADM708:  3 V, Voltage Monitoring Microprocessor Supervisory Circuit

Информация о продукте

Статус продукта:Производство

The ADM706P/ADM706R/ADM706S/ADM706T and the ADM708R/ADM708S/ADM708T microprocessor supervisory circuits are suitable for monitoring either 3 V or 3.3 V power supplies.

The ADM706P/ADM706R/ADM706S/ADM706T provide power-supply monitoring circuitry that generate a reset output during power-up, power-down, and brownout conditions. The reset output remains operational with VCC as low as 1 V. Independent watchdog monitoring circuitry is also provided. This is activated if the watchdog input has not been toggled within 1.6 seconds.

In addition, there is a 1.25 V threshold detector for power-fail warning, low battery detection, or to monitor an additional power supply. An active low debounced MR input is also included.

The ADM706R, ADM706S, and ADM706T are identical except for the reset threshold monitor levels, which are 2.63 V, 2.93 V, and 3.08 V, respectively. The ADM706P is identical to the ADM706R in that the reset threshold is 2.63 V. It differs only in that it has an active high reset output.

The ADM708R/ADM708S/ADM708T provide similar functio-nality as the ADM706R/ADM706S/ADM706T and only differ in that a watchdog timer function is not available. Instead, an active high reset output (RESET) is provided in addition to the active low (RESET) output.

All parts are available in narrow 8-lead PDIP and 8-lead SOIC packages. Applications

  • Microprocessor systems
  • Computers
  • Controllers
  • Intelligent instruments
  • Critical microprocessor monitoring
  • Automotive systems
  • Battery-operated systems
  • Portable instruments

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Precision supply voltage monitor
    2.63 V (ADM706P, ADM706R, ADM708R)
    2.93 V (ADM706S, ADM708S)
    3.08 V (ADM706T, ADM708T)
  • 100 μA quiescent current
  • 200 ms reset pulse width
  • Debounced manual reset input (MR)
  • Independent watchdog timer 1.6 sec timeout (ADM706x)
  • Reset Output
    Active high (ADM706P)
    Active low (ADM706R/ADM706S/ADM706T)
    Both active high and active low (ADM708R/ADM708S/ADM708T)
  • Voltage monitor for power-fail or low battery warning
  • Guaranteed RESET valid with VCC = 1 V
  • Superior upgrade for MAX706P/R/S/T, MAX708R/S/T

Typical Application Circuit

Of Note . . .

The ADM708R/S/T are also available which is identical to the ADM708 except for the reset threshold monitor levels. The ADM708R/S/T Data Sheet found under the "Additional Data Sheets" link explains the differences.

Документация

Наименование Тип контента Тип файлов
ADM705/ADM706/ADM707/ADM708: Low Cost Microprocessor Supervisory Circuits Data Sheet (Rev G, 03/2008) (pdf, 485 kB) Технические описания PDF
ADM706/ADM708: 3 V, Voltage Monitoring Microprocessor Supervisory Circuits Data Sheet (Rev C, 05/2008) (pdf, 398 kB) Технические описания PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
Voltage Monitoring Products Applications Guide  (pdf, 1808 kB) Техническая периодика PDF
Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
Voltage Monitoring Products 2008  (pdf, 3930 kB) Обзор PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Supervisor Parametric Search
Narrow down the thousands of available supervisors using parameters applicable to your application.
ADIsim Design/Simulation Tools HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADM708 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADM708AN Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,23 $ 0,98 N  Используемые материалы PCN Купить
ADM708ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,06 $ 0,85 Y  Используемые материалы PCN Купить
ADM708AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,47 $ 1,11 N  Используемые материалы PCN Купить
ADM708AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,11 N  Используемые материалы PCN Купить
ADM708ARM Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,23 $ 1,11 N  Используемые материалы PCN Купить
ADM708ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 1,06 $ 0,93 Y  Используемые материалы PCN Купить
ADM708ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 - $ 0,93 Y  Используемые материалы PCN Купить
ADM708ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,27 $ 0,96 Y  Используемые материалы PCN Купить
ADM708ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,96 Y  Используемые материалы PCN Купить
ADM708RANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,06 $ 0,85 Y  Используемые материалы PCN Купить
ADM708RAR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,23 $ 0,98 N  Используемые материалы PCN Купить
ADM708RAR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,98 N  Используемые материалы PCN Купить
ADM708RARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,06 $ 0,85 Y  Используемые материалы PCN Купить
ADM708RARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,85 Y  Используемые материалы PCN Купить
ADM708SANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,06 $ 0,85 Y  Используемые материалы PCN Купить
ADM708SAR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,23 $ 0,98 N  Используемые материалы PCN Купить
ADM708SAR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,98 N  Используемые материалы PCN Купить
ADM708SARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,06 $ 0,85 Y  Используемые материалы PCN Купить
ADM708SARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 0,85 Y  Используемые материалы PCN Купить
ADM708TAN Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,23 $ 0,98 N  Используемые материалы PCN Купить
ADM708TANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 1,06 $ 0,85 Y  Используемые материалы PCN Купить
ADM708TAR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,23 $ 0,98 N  Используемые материалы PCN Купить
ADM708TAR-REEL Статус: Prodn SOIC 150 MIL 8 Comm. Reel, 2500 $ 0,00 $ 0,98 N  Используемые материалы PCN Купить
ADM708TARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,06 $ 0,85 Y  Используемые материалы PCN Купить
ADM708TARZ-REEL Статус: Prodn SOIC 150 MIL 8 Comm. Reel, 2500 $ 0,00 $ 0,85 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть