Добавить к Мастеру создания структурных схем

ADM692:  µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, Active Low Reset and 100mA Output Current

Информация о продукте

Статус продукта:Производство

The ADM690-ADM695 family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup battery switchover, watchdog timer, CMOS RAM write protection, and power failure warning. The complete family provides a variety of configurations to satisfy most microprocessor system requirements.

The ADM690, ADM692 and ADM694 are available in 8-pin DIP packages and provide:

  • Power-on reset output during power-up, power-down and brownout conditions. The RESET output remains operational with VCC as low as 1 V.
  • Battery backup switching for CMOS RAM, CMOS microprocessor or other low power logic.
  • A reset pulse if the optional watchdog timer has not been toggled within a specified time.
  • A 1.3 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than +5 V.
  • The ADM691, ADM693 and ADM695 are available in 16-pin DIP and small outline packages and provide three additional functions.

  • Write protection of CMOS RAM or EEPROM.
  • Adjustable reset and watchdog timeout periods.
  • Separate watchdog timeout, backup battery switchover, and low VCC status outputs.
  • The ADM690-ADM695 family is fabricated using an advanced epitaxial CMOS process combining low power consumption (5 mW), extremely fast Chip Enable gating (5 ns) and high reliability. RESET assertion is guaranteed with VCC as low as 1 V. In addition, the power switching circuitry is designed for minimal voltage drop thereby permitting increased output current drive of up to 100 mA without the need for an external pass transistor.

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Superior Upgrade for MAX690–MAX695
    • Specified Over Temperature
    • Low Power Consumption (5 mW)
    • Precision Voltage Monitor
    • Reset Assertion Down to 1 V VCC
    • Low Switch On-Resistance 1.5 O Normal, 20 O in Backup
    • High Current Drive (100 mA)
    • Watchdog Timer—100 ms, 1.6 s, or Adjustable
    • 600 nA Standby Current
    • Automatic Battery Backup Power Switching
    • Extremely Fast Gating of Chip Enable Signals (5 ns)
    • Voltage Monitor for Power Fail

    Functional Block Diagram for ADM692

    Документация

    Наименование Тип контента Тип файлов
    ADM690-ADM695: Microprocessor Supervisory Circuits Data Sheet  (Rev A, 09/2002) (pdf, 285 kB) Технические описания PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
    Voltage Monitoring Products Applications Guide  (pdf, 1808 kB) Техническая периодика PDF
    Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
    Voltage Monitoring Products 2008  (pdf, 3930 kB) Обзор PDF
    Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Supervisor Parametric Search
    Narrow down the thousands of available supervisors using parameters applicable to your application.
    ADIsim Design/Simulation Tools HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть