Автоматическое тестовое оборудование - Статьи по применению
To view Adobe Acrobat PDF format files you must install Adobe Acrobat Reader. We recommend Adobe Acrobat 5.0 or Higher.
Статьи по применению
- AN-927: Determining if a Spur is Related to the DDS/DAC or to Some Other Source (For Example, Switching Supplies) (pdf, 170 kB)
- AN-878: High Speed ADC SPI Control Software (pdf, 585 kB)
- AN-803: Pin Compatible High Speed ADCs Simplify Design Tasks (pdf, 356 kB)
- AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products (pdf, 246 kB)
- AN-769: Generating Multiple Clock Outputs from the AD9540 (pdf, 130 kB)
- AN-741: Little Known Characteristics of Phase Noise (pdf, 1679 kB)
- AN-737: How ADIsimADC Models an ADC (pdf, 284 kB)
- AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated (pdf, 370 kB)
- AN-607: 07: Выбор низкочастотного Сигма-Дельта АЦП (pdf)
- AN-607: Selecting a Low Bandwidth (<15 kSPS) Sigma-Delta ADC (pdf, 222 kB)
-
AN-586: LVDS Outputs for High Speed A/D Converters
(pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output -
AN-501: Aperture Uncertainty and ADC System Performance
(pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter) - AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
Чтобы найти Research and Documentation для определённого вида продукции, перейдите на страницу, посвященную этой продукции