Цифровые датчики температуры
ADI has a broad selection of digital temperature sensors with I2C, SPI and mark-space interfaces. For more intricate system design applications, some of these digital temperature sensors have integrated DACs, ADCs, references, and limit alarm registers. All these digital temperature sensors has the diversity to be used in a broad range of applications.
Loading Selection Table Data, Please wait...
Help
- Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.
- Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.
- Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.
- Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.
- Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.
| Part# Results: 28 |
Temp Res(°C/LSB) | 25°C Temp Error (Deg C) | Resolution (Bits) | # Chan | DAC Outputs | Interface | Temp Range(s) | Supply Voltage Range | Product Description | Price* (1000-4999) | Part# Results: 28
|
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort parameter |
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
![]()
|
Sort parameter |
||||
| ADT7316 | 0.25 | ±0.5 | 10 | 3 | 12-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | $6.46 | ADT7316 |
| ADT7317 | 0.25 | ±0.5 | 10 | 3 | 10-Bit x 4 | I2C, I2C/SPI, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | $3.51 | ADT7317 |
| ADT7318 | 0.25 | +0.5 | 10 | 3 | 8-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | $2.23 | ADT7318 |
| TMP03 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | $3.27 | TMP03 |
| TMP04 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | $3.27 | TMP04 |
| AD7814 | 0.25 | n/a | 10 | 0 | --- | Serial, SPI | -55 to +125 | +2.7V to +5.5V | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | $1.00 | AD7814 |
| AD7414 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin | $1.04 | AD7414 |
| AD7415 | 0.25 | ±2 | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT | $1.04 | AD7415 |
| AD7416 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $1.00 | AD7416 |
| AD7314 | 0.25 | ±1 | 10 | 0 | --- | Serial, SPI | -35 to +85 | +2.65V to +5.5V | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | $0.66 | AD7314 |
| AD7818 | 0.25 | ±1 | 10 | 1 | --- | Serial, SPI | -40 to +85 | +2.7V to +5.5V | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.34 | AD7818 |
| AD7418 | 0.25 | ±1 | 10 | 2 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | $2.34 | AD7418 |
| AD7817 | 0.25 | ±1 | 10 | 4 | --- | Serial, SPI | -40 to +85 | +2.7V to +5.5V | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | $3.29 | AD7817 |
| AD7417 | 0.25 | ±1 | 10 | 5 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out | $2.99 | AD7417 |
| ADT7516 | 0.25 | n/a | 10 | 7 | 12-Bit x 4 | I2C/SPI, Serial, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs | $7.74 | ADT7516 |
| ADT7411 | 0.25 | +0.5 | 10 | 10 | n/a | I2C, I2C/SPI, Serial, SPI | -40 to +120 | +2.7V to +5.5V | SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor | $2.22 | ADT7411 |
| ADT6501 | 0.125 | ±4 | 11 | n/a | - | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC | $0.49 | ADT6501 |
| ADT6502 | 0.125 | ±4 | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC | ** | ADT6502 |
| ADT6503 | 0.0625 | n/a | 11 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C | $0.50 | ADT6503 |
| ADT6504 | 0.0625 | n/a | 12 | n/a | --- | Switch (Off/On) | -55 to +125 | +2.7V to +5.5V | 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C | $0.50 | ADT6504 |
| ADT7408 | 0.0625 | ±1 | 12 | 0 | --- | I2C, SM Bus | -20 to +125 | +3V to +3.6V | ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor | $0.87 | ADT7408 |
| ADT75 | 0.0625 | n/a | 12 | 0 | --- | I2C, Serial, SM Bus | -55 to +125 | +3V to +5.5V | ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor | $0.66 | ADT75 |
| ADT7301 | 0.03125 | n/a | 13 | 0 | --- | Serial, SPI | -40 to +150 | +2.7V to +5.5V | 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP | $1.21 | ADT7301 |
| ADT7302 | 0.03125 | n/a | 13 | 0 | --- | Serial, SPI | -40 to +125 | +2.7V to +5.25V | ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 | $0.63 | ADT7302 |
| TMP06 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output | $0.66 | TMP06 |
| TMP01 | n/a | ±0.5 | n/a | 0 | --- | Analog, Switch (Off/On) | -55 to +125 | +4.5V to +13.2V | Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints | $2.67 | TMP01 |
| TMP05 | 0.025 | ±0.5 | 12 | 0 | --- | PWM | -40 to +150 | +2.7V to +5.5V | 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output | $0.66 | TMP05 |
| AD22105 | n/a | ±3 | n/a | 0 | --- | Switch (Off/On) | -40 to +125 | +2.7V to 7V | Low Voltage, Resistor Programmable Thermostatic Switch | $1.21 | AD22105 |
Назад к началу
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.