ADM1487E: 5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver
The ADM485E/ADM487E/ADM1487E are 5 V low power data transceivers with ±15 kV ESD protection suitable for halfduplex communication on multipoint bus transmission lines. They are designed for balanced ...More
ADM1487E: 5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver
Product Description
The ADM485E/ADM487E/ADM1487E are 5 V low power data transceivers with ±15 kV ESD protection suitable for halfduplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The ADM487E and the ADM1487E have a 1/4 unit load receiver input impedance that allows up to 128 transceivers on a bus, while the ADM485E allow up to 32 transceivers on a bus. Since only one driver is enabled at any time, the output of a disabled or powerdown driver is three-stated to avoid overloading the bus.
The driver outputs are slew rate-limited in order to reduce EMI and data errors caused by reflections from improperly terminated buses. Excessive power dissipation caused by bus contention or output shorting is prevented with a thermal shutdown circuit. The parts are fully specified over the industrial temperature ranges and are available in 8-lead SOIC packages
Applications
Features
- TIA/EIA RS-485/RS-422 compliant
- ESD protection on RS-485 I/O pins
- ±15 kV human body model
- Data rates: 2.5 Mbps
- Half-duplex options
- Reduced slew rates for low EMI
- −7 V to +12 V common-mode input range
- Thermal shutdown and short-circuit protection
- 8-lead SOIC packages
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADM1487E
5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver
Functional Block Diagram for ADM1487E
ADM2484E - 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver
| Part# | Min Pos Supply | Pwr Supply (Vnom) | Full-Half Duplex | ESD-Protection | Data Rate | # of Nodes On Bus | Drvr/Rcvr Enable | Fail Safe | Isolation V (rms) | Available Packages | Price* (1000-4999) | Protocols |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $4.66 | RS-422, RS-485 |
| ADM2484E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 5 kV | SOIC | $3.04 | RS-422, RS-485 |
| ADM2487E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.64 | RS-422, RS-485 |
| ADM2491E | +3 | +3 to +5 & ISO +5 | Full, Half | 8 kV | 16Mbps | 32 | Yes | Open | 5 kV | SOIC | $4.76 | RS-422, RS-485 |
| ADN4667 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.16 | RS-485/LVDS |
| ADN4668 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.15 | RS-485/LVDS |
| ADM2490E | +2.7 | +3 to +5 & ISO +5 | Full | 8 kV | 16Mbps | 32 | No | Open | 5 kV | SOIC | $4.55 | RS-422, RS-485 |
| ADM2483 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.04 | RS-485 |
| ADM2485 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 16Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.57 | RS-422, RS-485 |
| ADM2486 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 20Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.04 | RS-485 |
| ADM3070E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3071E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | No | Open, Short | --- | SOIC | $1.57 | RS-422, RS-485 |
| ADM3488E |