Добавить в Мастер Структурных Схем

ADM483:  5 V, Slew-Rate Limited, Low Power, 250 kbps, Half Duplex RS-485/RS-422 Transceiver

Информация о продукте

Статус продукта:Производство

The ADM483 is a low power differential line transceiver suitable for half-duplex data communication on multipoint bus trans-mission lines. It is designed for balanced data transmission, and complies with EIA Standards RS-485 and RS-422.The part contains a differential line driver and a differential line receiver. Both share the same differential pins, with either the driver or the receiver being enabled at any given time.

The device has an input impedance of 12 kΩ, allowing up to 32 transceivers on one bus. Since only one driver should be enabled at any time, the output of a disabled or powered-down driver is three-stated to avoid overloading the bus. This high impedance driver output is maintained over the entire common-mode voltage range from –7 V to +12 V.

The receiver contains a fail-safe feature that results in a logic high output state if the inputs are unconnected (floating).

The driver outputs are slew-rate limited to reduce EMI and data errors caused by reflections from improperly terminated buses. Excessive power dissipation caused by bus contention or by output shorting is prevented by a thermal shutdown circuit.

The part is fully specified over the industrial temperature range, and is available in an 8-lead SOIC package.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • EIA RS-485/RS-422-compliant
  • Data Rates up to 250 kbps
  • Slew-rate Limited for Low EMI
  • 100 nA Supply Current in Shutdown Mode
  • Low Power Consumption (120 µA)
  • Up to 32 Transceivers on one Bus
  • Outputs High-z When Disabled or Powered Off
  • –7 V to +12 V Bus Common-mode Range
  • Thermal Shutdown and Short-circuit Protection
  • Pin-compatible with MAX483
  • Specified over –40°C to +85°C Temperature Range
  • Available in 8-lead SOIC Package

Functional Block Diagram for ADM483

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Документация

Наименование Тип контента Тип файлов
ADM483: 5 V Low Power, Slew-Rate Limited RS-485/RS-422 Transceiver Data Sheet (Rev 0, 11/2004) (pdf, 303 kB) Технические описания PDF
AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-RS485HDEBZ Статус: Prodn Standard Half-Duplex RS-485 Evaluation Board $ 30,00 Да -
ADM1485ARZ Статус: Prodn 5V, 30 Mbps, 32 nodes, -40C to +85C $ 2,80 Да -
ADM1485JRZ Статус: Prodn 5V, 30 Mbps, 32 nodes, 0C to +70C $ 2,33 Да -
ADM1486AR Статус: Prodn 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C, Not ROHS Compliant $ 3,03 Нет -
ADM1486ARZ Статус: Prodn 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C $ 2,46 Да -
ADM1487EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 128 nodes, -40C to +85C $ 1,33 Да -
ADM3072EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,84 Да -
ADM3072EYRZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,02 Да -
ADM3075EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,84 Да -
ADM3075EWYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C, Automotive $ 0,00 Да -
ADM3075EYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,02 Да -
ADM3078EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,87 Да -
ADM3078EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,05 Да -
ADM3483ARZ Статус: Prodn 3.3V, 250 kbps, 32 nodes, -40C to +85C $ 1,21 Да -
ADM3483EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,59 Да -
ADM3485ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 1,42 Да -
ADM3485EAR Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $ 3,51 Нет -
ADM3485EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 3,04 Да -
ADM3486EARZ Статус: Prodn 3.3V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40C to +85C $ 1,59 Да -
ADM3493ARZ Статус: Prodn 3.3V, 250 kbps, 256 nodes, -40C to +85C $ 1,32 Да -
ADM483ARZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40C to +85C $ 0,76 Да -
ADM483EARZ Статус: Prodn 5V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,68 Да -
ADM4850ARZ Статус: Prodn 5V, 115 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4851ARZ Статус: Prodn 5V, 500 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4852ARZ Статус: Prodn 5V, 2.5 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4853ARZ Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4853WARZ-RL7 Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C, Automotive - Да -
ADM485AR Статус: Prodn 5V, 5 Mbps, 32 nodes, -40 to +85C, Not ROHS Compliant $ 2,85 Нет -
ADM485ARZ Статус: Prodn 5V, 5 Mbps, 32 nodes, -40 to +85C $ 2,10 Да -
ADM485EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $ 1,33 Да -
ADM485JRZ Статус: Prodn 5V, 5 Mbps, 32 nodes, 0 to +70C $ 1,86 Да -
ADM487EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $ 1,59 Да -
ADM487EWARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C, Automotive $ 3,18 Да -
ezLINX™ iCoupler® Isolated Interface Development Environment
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EZLINX-IIIDE-EBZ Статус: Prodn iCoupler® Isolated Interface Development Environment Evaluation Board $ 149,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.