Добавить в Мастер Структурных Схем

ADM3490:  3.3 V, Low Power, RS-485/RS-422 Transceiver (Full Duplex, 10 Mbps)

Информация о продукте

Статус продукта:Производство

The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes the ADM3483/ADM3485/ADM3488/ ADM3490/ADM3491 ideal for power-sensitive applications.

The ADM3488/ADM3490/ADM3491 feature full-duplex com-munication, while the ADM3483/ADM3485 are designed for half-duplex communication.

The ADM3485/ADM3490/ADM3491 transmit at up to 10 Mbps. The receiver input impedance is 12 kΩ, allowing up to 32 transceivers to be connected on the bus. A thermal shutdown circuit prevents excessive power dissipation caused by bus contention or by output shorting. If a significant temperature increase is detected in the internal driver circuitry during fault conditions, then the thermal shutdown circuit forces the driver output into a high impedance state. If the inputs are unconnected (floating), the receiver contains a fail-safe feature that results in a logic high output state. The parts are fully specified over the commercial and industrial temperature ranges. The ADM3483/ADM3485/ADM3488/ADM3490 are available in 8-lead SOIC_N; the ADM3491 is available in a 14-lead SOIC_N.

Applications

  • Low-Power RS-485 Applications
  • Telecom
  • Industrial Process Control
  • HVAC

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Operate with 3.3 V supply
  • Interoperable with 5 V logic
  • EIA RS-485/RS-422 Compliant over Full Common-Range
  • Data Rate Options: 10 Mbps
  • Half and Full Duplex Options
  • Up to 32 Transceivers on a Bus
  • -7V to +12V Bus Common Mode Range
  • Specified over –40°C to +85°C Temperature Range
  • 8 ns skew
  • Available in 8-Lead SOIC

Functional Block Diagram for ADM3490

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Документация

Наименование Тип контента Тип файлов
ADM3483/ADM3485/ADM3488/ADM3490/ADM3491: 3.3V Slew Rate Limited, Half and Full Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev E, 11/2011) (pdf, 449 kB) Технические описания PDF
AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-RS485FDEBZ Статус: Prodn Evaluation Board $ 30,00 Да -
ADM1491EBRZ Статус: Prodn 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $ 2,44 Да -
ADM3070EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,96 Да -
ADM3070EYRZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,15 Да -
ADM3073EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,96 Да -
ADM3073EYRZ Статус: Завершение продаж 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,15 Да -
ADM3076EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,96 Да -
ADM3076EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,15 Да -
ADM3491AR Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $ 4,27 Нет -
ADM3491ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 3,69 Да -
ADM3491EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 1,71 Да -
ADM489ABRZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40 to +85C $ 2,22 Да -
Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-RS485FD8EBZ Статус: Prodn Evaluation Board $ 30,00 Да -
ADM3071EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3071EYRZ Статус: Завершение продаж 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM1490EBRZ Статус: Prodn 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $ 2,44 Да -
ADM3074EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3074EYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM3077EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3077EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM3488ARZ Статус: Prodn 3.3V, 250 kbps, 32 nodes, -40C to +85C $ 1,21 Да -
ADM3488EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,59 Да -
ADM3490ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 1,42 Да -
ADM3490EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 1,65 Да -
ADM4854ARZ Статус: Prodn 5V, 115 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4855ARZ Статус: Prodn 5V, 500 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4856ARZ Статус: Prodn 5V, 2.5 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4857ARZ Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM488ABRZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40 to +85C $ 1,91 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.