Добавить в Мастер Структурных Схем

ADM3488E:  3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Full Duplex, 250kbps)

Информация о продукте

Статус продукта:Производство

The ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E are 3.3 V, low power data transceivers with ±15 kV ESD protection suitable for full- and half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission, and they comply with TIA/EIA standards RS485 and RS-422. The ADM3483E/ADM3486E are half-duplex transceivers that share differential lines and have separate enable inputs for the driver and receiver. The full-duplex ADM3488E/ADM3490E/ADM3491E transceivers have dedicated differential line driver outputs and receiver inputs. The ADM3491E also features separate enable inputs for the driver and receiver.

The devices have a 12 kΩ receiver input impedance, which allows up to 32 transceivers on a bus. Because only one driver should be enabled at any time, the output of a disabled or powered-down driver is tristated to avoid overloading the bus.

The driver outputs of the ADM3483E/ADM3486E/ADM3488E are slew rate limited, in order to reduce EMI and data errors caused by reflections from improperly terminated buses. The receiver has a fail-safe feature that ensures a logic high output when the inputs are floating. Excessive power dissipation caused by bus contention or by output shorting is prevented with a thermal shutdown circuit. The parts are fully specified over the industrial temperature range and are available in 8-lead and 14-lead narrow SOIC packages.

Applications

  • Power/energy metering
  • Telecommunications
  • EMI-sensitive systems
  • Industrial control
  • Local area networks

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD protection on RS-485 input/output pins
  • Data rates: ADM3483E/ADM3488E: 250 kbps
  • Half duplex
  • Up to 32 nodes on the bus
  • Receiver open-circuit, fail-safe design
  • Outputs high-Z when disabled or powered off
  • Common-mode input range: −7 V to +12 V
  • Thermal shutdown and short-circuit protection
  • Industry-standard 75176 pinout
  • 8-lead SOIC package

Functional Block Diagram for ADM3488E

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Документация

Наименование Тип контента Тип файлов
ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E: 3.3 V, ±15 kV ESD-Protected, Half- and Full-Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev A, 10/2006) (pdf, 643 kB) Технические описания PDF
AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-RS485FD8EBZ Статус: Prodn Evaluation Board $ 30,00 Да -
ADM3071EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3071EYRZ Статус: Завершение продаж 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM1490EBRZ Статус: Prodn 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $ 2,44 Да -
ADM3074EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3074EYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM3077EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3077EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM3488ARZ Статус: Prodn 3.3V, 250 kbps, 32 nodes, -40C to +85C $ 1,21 Да -
ADM3488EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,59 Да -
ADM3490ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 1,42 Да -
ADM3490EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 1,65 Да -
ADM4854ARZ Статус: Prodn 5V, 115 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4855ARZ Статус: Prodn 5V, 500 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4856ARZ Статус: Prodn 5V, 2.5 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4857ARZ Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM488ABRZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40 to +85C $ 1,91 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.