Добавить в Мастер Структурных Схем

ADM3483E:  3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Half Duplex, 250kbps, DE/RE)

Информация о продукте

Статус продукта:Производство

The ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E are 3.3 V, low power data transceivers with ±15 kV ESD protection suitable for full- and half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission, and they comply with TIA/EIA standards RS485 and RS-422. The ADM3483E/ADM3486E are half-duplex transceivers that share differential lines and have separate enable inputs for the driver and receiver. The full-duplex ADM3488E/ ADM3490E/ADM3491E transceivers have dedicated differential line driver outputs and receiver inputs. The ADM3491E also features separate enable inputs for the driver and receiver.

The devices have a 12 kΩ receiver input impedance, which allows up to 32 transceivers on a bus. Because only one driver should be enabled at any time, the output of a disabled or powered-down driver is tristated to avoid overloading the bus.

The driver outputs of the ADM3483E/ADM3486E/ADM3488E are slew rate limited, in order to reduce EMI and data errors caused by reflections from improperly terminated buses. The receiver has a fail-safe feature that ensures a logic high output when the inputs are floating. Excessive power dissipation caused by bus contention or by output shorting is prevented with a thermal shutdown circuit. The parts are fully specified over the industrial temperature range and are available in 8-lead and 14-lead narrow SOIC packages.

Applications

  • Power/energy metering
  • Telecommunications
  • EMI-sensitive systems
  • Industrial control
  • Local area networks
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • TIA/EIA RS-485/RS-422 compliant
    • ±15 kV ESD protection on RS-485 input/output pins
    • Data rates: ADM3483E/ADM3488E: 250 kbps
    • Half duplex options
    • Up to 32 nodes on the bus
    • Receiver open-circuit, fail-safe design
    • Low power shutdown current
    • Outputs high-Z when disabled or powered off
    • Common-mode input range: −7 V to +12 V
    • Thermal shutdown and short-circuit protection
    • Industry-standard 75176 pinout
    • 8-lead SOIC package

    Pin Configuration Diagram for ADM3483E

    Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
    (Nominal) For IC being powered
    Available System Voltage V Operating Voltage Rail V Load Current A

    Документация

    Наименование Тип контента Тип файлов
    ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E: 3.3 V, ±15 kV ESD-Protected, Half- and Full-Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev A, 10/2006) (pdf, 643 kB) Технические описания PDF
    AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
    AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
    AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
    Solving Isolation Challenges in Industrial Automation
    This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
    Webcasts WEBCAST
    Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
    Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
    Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
    Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
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
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-RS485HDEBZ Статус: Prodn Standard Half-Duplex RS-485 Evaluation Board $ 30,00 Да -
    ADM1485ARZ Статус: Prodn 5V, 30 Mbps, 32 nodes, -40C to +85C $ 2,80 Да -
    ADM1485JRZ Статус: Prodn 5V, 30 Mbps, 32 nodes, 0C to +70C $ 2,33 Да -
    ADM1486AR Статус: Prodn 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C, Not ROHS Compliant $ 3,03 Нет -
    ADM1486ARZ Статус: Prodn 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C $ 2,46 Да -
    ADM1487EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 128 nodes, -40C to +85C $ 1,33 Да -
    ADM3072EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,84 Да -
    ADM3072EYRZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,02 Да -
    ADM3075EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,84 Да -
    ADM3075EWYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C, Automotive $ 0,00 Да -
    ADM3075EYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,02 Да -
    ADM3078EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,87 Да -
    ADM3078EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,05 Да -
    ADM3483ARZ Статус: Prodn 3.3V, 250 kbps, 32 nodes, -40C to +85C $ 1,21 Да -
    ADM3483EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,59 Да -
    ADM3485ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 1,42 Да -
    ADM3485EAR Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $ 3,51 Нет -
    ADM3485EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 3,04 Да -
    ADM3486EARZ Статус: Prodn 3.3V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40C to +85C $ 1,59 Да -
    ADM3493ARZ Статус: Prodn 3.3V, 250 kbps, 256 nodes, -40C to +85C $ 1,32 Да -
    ADM483ARZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40C to +85C $ 0,76 Да -
    ADM483EARZ Статус: Prodn 5V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,68 Да -
    ADM4850ARZ Статус: Prodn 5V, 115 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
    ADM4851ARZ Статус: Prodn 5V, 500 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
    ADM4852ARZ Статус: Prodn 5V, 2.5 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
    ADM4853ARZ Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
    ADM4853WARZ-RL7 Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C, Automotive - Да -
    ADM485AR Статус: Prodn 5V, 5 Mbps, 32 nodes, -40 to +85C, Not ROHS Compliant $ 2,85 Нет -
    ADM485ARZ Статус: Prodn 5V, 5 Mbps, 32 nodes, -40 to +85C $ 2,10 Да -
    ADM485EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $ 1,33 Да -
    ADM485JRZ Статус: Prodn 5V, 5 Mbps, 32 nodes, 0 to +70C $ 1,86 Да -
    ADM487EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $ 1,59 Да -
    ADM487EWARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C, Automotive $ 3,18 Да -
    ezLINX™ iCoupler® Isolated Interface Development Environment
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EZLINX-IIIDE-EBZ Статус: Prodn iCoupler® Isolated Interface Development Environment Evaluation Board $ 149,00 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.