Добавить в Мастер Структурных Схем

ADM3483:  3.3 V, Low Power, RS-485/RS-422 Transceiver (Half Duplex, 250 kbps, Slew Rate Limited, DE/RE)

Информация о продукте

Статус продукта:Производство

The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes the ADM3483/ADM3485/ADM3488/ ADM3490/ADM3491 ideal for power-sensitive applications.

The ADM3488/ADM3490/ADM3491 feature full-duplex com-munication, while the ADM3483/ADM3485 are designed for half-duplex communication.

The ADM3483/ADM3488 feature slew rate limited drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission at data rates up to 250 kbps.

The ADM3485/ADM3490/ADM3491 transmit at up to 10 Mbps. The receiver input impedance is 12 kΩ, allowing up to 32 trans-ceivers to be connected on the bus. A thermal shutdown circuit prevents excessive power dissipation caused by bus contention or by output shorting. If a significant temperature increase is detected in the internal driver circuitry during fault conditions, then the thermal shutdown circuit forces the driver output into a high impedance state. If the inputs are unconnected (floating), the receiver contains a fail-safe feature that results in a logic high output state. The parts are fully specified over the commercial and industrial temperature ranges. The ADM3483/ADM3485/ ADM3488/ADM3490 are available in 8-lead SOIC_N; the ADM3491 is available in a 14-lead SOIC_N.

Applications
  • Low-Power RS-485/RS-422 Applications
  • Telecom
  • Industrial Process Control
  • HVAC

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Operate with 3.3 V supply
  • Interoperable with 5 V logic
  • EIA RS-485/RS-422 Compliant over Full Common-mode Range
  • Data Rate Options:250kbps
  • Half and Full Duplex Options
  • Reduced Slew Rates for Low EMI
  • 2nA Supply Current in Shutdown Mode
  • Up to 32 Transceivers on a Bus
  • -7V to +12V Bus Common Mode Range
  • Specified over –40°C to +85°C Temperature Range
  • Available in 8-Lead SOIC

Functional Block Diagram for ADM3483

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Документация

Наименование Тип контента Тип файлов
ADM3483/ADM3485/ADM3488/ADM3490/ADM3491: 3.3V Slew Rate Limited, Half and Full Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev E, 11/2011) (pdf, 449 kB) Технические описания PDF
AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
CN0343: Ultrasonic Distance Measurement  (pdf, 350 kB) Circuit Note PDF
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-RS485HDEBZ Статус: Prodn Standard Half-Duplex RS-485 Evaluation Board $ 30,00 Да -
ADM1485ARZ Статус: Prodn 5V, 30 Mbps, 32 nodes, -40C to +85C $ 2,80 Да -
ADM1485JRZ Статус: Prodn 5V, 30 Mbps, 32 nodes, 0C to +70C $ 2,33 Да -
ADM1486AR Статус: Prodn 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C, Not ROHS Compliant $ 3,03 Нет -
ADM1486ARZ Статус: Prodn 5V, 30 Mbps, 50 nodes, Profibus-compliant, -40C to +85C $ 2,46 Да -
ADM1487EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 128 nodes, -40C to +85C $ 1,33 Да -
ADM3072EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,84 Да -
ADM3072EYRZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,02 Да -
ADM3075EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,84 Да -
ADM3075EWYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C, Automotive $ 0,00 Да -
ADM3075EYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,02 Да -
ADM3078EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,87 Да -
ADM3078EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,05 Да -
ADM3483ARZ Статус: Prodn 3.3V, 250 kbps, 32 nodes, -40C to +85C $ 1,21 Да -
ADM3483EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,59 Да -
ADM3485ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 1,42 Да -
ADM3485EAR Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $ 3,51 Нет -
ADM3485EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 3,04 Да -
ADM3486EARZ Статус: Prodn 3.3V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40C to +85C $ 1,59 Да -
ADM3493ARZ Статус: Prodn 3.3V, 250 kbps, 256 nodes, -40C to +85C $ 1,32 Да -
ADM483ARZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40C to +85C $ 0,76 Да -
ADM483EARZ Статус: Prodn 5V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,68 Да -
ADM4850ARZ Статус: Prodn 5V, 115 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4851ARZ Статус: Prodn 5V, 500 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4852ARZ Статус: Prodn 5V, 2.5 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4853ARZ Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4853WARZ-RL7 Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C, Automotive - Да -
ADM485AR Статус: Prodn 5V, 5 Mbps, 32 nodes, -40 to +85C, Not ROHS Compliant $ 2,85 Нет -
ADM485ARZ Статус: Prodn 5V, 5 Mbps, 32 nodes, -40 to +85C $ 2,10 Да -
ADM485EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $ 1,33 Да -
ADM485JRZ Статус: Prodn 5V, 5 Mbps, 32 nodes, 0 to +70C $ 1,86 Да -
ADM487EARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C $ 1,59 Да -
ADM487EWARZ Статус: Prodn 5V, Enhanced ESD, 2.5 Mbps, 32 nodes, -40 to +85C, Automotive $ 3,18 Да -
ezLINX™ iCoupler® Isolated Interface Development Environment
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EZLINX-IIIDE-EBZ Статус: Prodn iCoupler® Isolated Interface Development Environment Evaluation Board $ 149,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.