Добавить в Мастер Структурных Схем

ADM3077E:  3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Full Duplex, 16 Mbps)

Информация о продукте

Статус продукта:Производство

The ADM307xE are 3.3 V, low power data transceivers with ±15 kV ESD protection suitable for full- and half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission, and they comply with TIA/EIA standards: RS-485 and RS-422.

The devices have a ⅛ unit load receiver input impedance, which allows up to 256 transceivers on a bus. Because only one driver should be enabled at any time, the output of a disabled or powered-down driver is tristated to avoid overloading the bus.

The receiver inputs have a true fail-safe feature, which eliminates the need for external bias resistors and ensures a logic high output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and when communication ceases.

Applications
  • Power/energy metering
  • Industrial control
  • Lighting systems
  • Telecommunications
  • Security systems
  • Instrumentation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD protection on RS-485 input/output pins
  • Data rates
    ADM3076E/ADM3077E/ADM3078E: 16 Mpbs
  • Half- and full-duplex options
  • True fail-safe receiver inputs
  • Up to 256 nodes on the bus
  • −40°C to +125°C temperature option
  • Hot-swap input structure on DE and RE pins
  • Reduced slew rates for low EMI
  • Low power shutdown current (all except ADM3071E/ ADM3074E/ADM3077E)
  • Outputs high-Z when disabled or powered off
  • See data sheet for addional features

ADM3077E Functional Block Diagram

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Документация

Наименование Тип контента Тип файлов
ADM3070E/ADM3071E/ADM3072E/ADM3073E/ADM3074E/ADM3075E/ADM3076E/ADM3077E/ADM3078E: 3.3 V, ±15 kV ESD-Protected, Half- and Full-Duplex, RS-485/RS-422 Transceivers Data Sheet (Rev E, 08/2009) (pdf, 522 kB) Технические описания PDF
AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Standard RS-485 Full-Duplex (8-lead SOIC) Evaluation Board, EVAL-RS485FD8EBZ
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-RS485FD8EBZ Статус: Prodn Evaluation Board $ 30,00 Да -
ADM3071EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3071EYRZ Статус: Завершение продаж 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM1490EBRZ Статус: Prodn 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $ 2,44 Да -
ADM3074EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3074EYRZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM3077EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,90 Да -
ADM3077EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,08 Да -
ADM3488ARZ Статус: Prodn 3.3V, 250 kbps, 32 nodes, -40C to +85C $ 1,21 Да -
ADM3488EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 32 nodes, -40C to +85C $ 1,59 Да -
ADM3490ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 1,42 Да -
ADM3490EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 1,65 Да -
ADM4854ARZ Статус: Prodn 5V, 115 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4855ARZ Статус: Prodn 5V, 500 kbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4856ARZ Статус: Prodn 5V, 2.5 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM4857ARZ Статус: Prodn 5V, 10 Mbps, 256 nodes, -40 to +85C $ 1,12 Да -
ADM488ABRZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40 to +85C $ 1,91 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.