Добавить в Мастер Структурных Схем

ADM2490E:  5 kV Signal Isolated, High Speed (16 Mbps), ESD Protected, Full Duplex RS-485 Transceiver

Информация о продукте

Статус продукта:Производство

The ADM2490E is an isolated data transceiver with ±8 kV ESD protection that is suitable for high speed, full-duplex communi-cation on multipoint transmission lines. It is designed for balanced transmission lines and complies with ANSI TIA/EIA-485-A-1998 and ISO 8482: 1987(E). The device employs Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator, a three-state differential line driver, and a differential input receiver into a single package.

The differential transmitter outputs and receiver inputs feature electrostatic discharge circuitry that provides protection to ±8 kV using the human body model (HBM). The logic side of the device can be powered with either a 5 V or a 3 V supply, whereas the bus side requires an isolated 5 V supply.

The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention could cause excessive power dissipation.

The ADM2490E is available in a wide body, 16-lead SOIC package and operates over the −40°C to +105°C temperature range.

Application
  • Isolated RS-485/RS-422 Interfaces
  • Industrial Field Networks
  • INTERBUS
  • Multipoint Data Transmission Systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Isolated Full Duplex RS-485/RS-422 Transceiver
  • ±8 kV ESD Protection on RS-485 I/O Pins
  • 16 Mbps Data Rate
  • Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482:1987(E)
  • High Common Mode Transient Immunity: >25kV/ μs
  • Suitable for 5 V or 3 V Operation (VDD1)
  • Receiver Open-circuit Fail-safe Design
  • Thermal Shutdown Protection
  • Safety and Regulatory Approvals
    --UL recognition: 5000 V rms isolation voltage for 1 minute per UL 1577
  • VDE certificate of conformity
    --DIN EN 60747-5-2 (VDE 0884-10 Part 2): 2003-01
    --DIN EN 60950 (VDE 0805): 2001-12; EN 60950: 2000
    --VIORM = 848 V peak
  • Operating Temperature Range: -40° to 105°C
  • Wide Body 16-lead SOIC package

Functional Block Diagram for ADM2490E

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Документация

Наименование Тип контента Тип файлов
ADM2490E: High Speed ESD Protected Full-Duplex iCoupler™ Isolated RS-485 Transceiver Data Sheet (Rev A, 08/2008) (pdf, 552 kB) Технические описания PDF
AN-0971: Управление уровнем излучений при работе с компонентами на основе технологии isoPower  (pdf, 406 kB) Статьи по применению PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Статьи по применению PDF
AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Статьи по применению PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Статьи по применению PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Статьи по применению PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
UG-496: Evaluating the ADM2490E—5 kV, Signal Isolated, High Speed, 16 Mbps, ESD Protected, Full Duplex, iCoupler, Isolated RS-485 Transceiver  (pdf, 176 kB) Руководства пользователей PDF
High-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
By Colm Slattery, Analog Devices, Inc. (Analog Dialogue, Vol. 41, January 2007)
Журнал Analog Dialogue HTML
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
Компания Analog Devices объявила о выдающемся достижении - реализации миллиарда каналов цифровой гальванической изоляции по технологии iCoupler (02 окт 2013) Пресс-релизы HTML
Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Обзор PDF
Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
iCoupler Digital Isolators Qualified for Automotive Applications Обзор HTML
isoPower® - Изолированные преобразователи постоянного напряжения питания в самом маленьком корпусе Обзор HTML
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ezLINX™ iCoupler® Isolated Interface Development Environment
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EZLINX-IIIDE-EBZ Статус: Prodn iCoupler® Isolated Interface Development Environment Evaluation Board $ 149,00 Да -
ADM2490E Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADM2490EEBZ Статус: Prodn Evaluation Board $ 75,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.