Добавить в Мастер Структурных Схем

ADM1491E:  5 V, 16 Mbps, ESD Protected, Full-Duplex RS-485 Transceiver (with Driver/Receiver Enable)

Информация о продукте

Статус продукта:Производство

The ADM1490E/ADM1491E are RS-485 transceivers with ±8 kV ESD protection and is suitable for high speed, full-duplex communication on multipoint transmission lines. In particular, the ADM1491E is designed for use in motor control applications requiring communications at data rates up to 16 Mbps.

The ADM1491E is designed for balanced transmission lines and complies with TIA/EIA-485-A-98. The device has a 12 kΩ receiver input impedance for unit load RS-485 operation allowing up to 32 nodes on the bus.

The differential transmitter outputs and receiver inputs feature electrostatic discharge circuitry that provides protection to ±8 kV using the human body model (HBM).

The ADM1491E operates from a single 5 V power supply. Excessive power dissipation caused by bus contention or output shorting is prevented by short-circuit protection and thermal circuitry.

Short-circuit protection circuits limit the maximum output current to ±250 mA during fault conditions. A thermal shutdown circuit senses if the die temperature rises above 150°C and forces the driver outputs into a high impedance state under this condition.

The receiver of the ADM1491E contains a fail-safe feature that results in a logic high output state if the inputs are unconnected (floating).

The ADM1491E features extremely fast and closely matched switching times. Minimal driver propagation delays permit transmission at data rates up to 16 Mbps while low skew minimizes EMI interference.

The ADM1491E is fully specified over the commercial and industrial temperature ranges and is available in two packages: a narrow-body 14-lead SOIC and a 10-lead MSOP.

APPLICATIONS

  • RS-485/RS-422 interfaces
  • Industrial field networks
  • High data rate motor controlv
  • Multipoint data transmission systems
  • Single-ended to differential signal conversion

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • RS-485/RS-422 full duplex transceiver, for high speed motor control applications
  • 16 Mbps data rate
  • ±8 kV ESD protection on RS-485 input/output pins
  • Complies with ANSI/TIA/EIA-485-A-1998
  • Open circuit fail-safe
  • Suitable for 5 V power supply applications
  • 32 nodes on the bus (1 unit load)
  • Thermal shutdown protection
  • Operating temperature range: −40°C to +85°C
  • Packages
    Narrow-body 14-lead SOIC
    10-lead MSOP

ADM1491E Functional Block Diagram

Enter values and click on PowerMe to find power solutions for this IC. PowerMe launch of ADIsimPower Voltage Regulator Design Tool
(Nominal) For IC being powered
Available System Voltage V Operating Voltage Rail V Load Current A

Документация

Наименование Тип контента Тип файлов
ADM1490E/ADM1491E: 16 Mbps, ESD Protected, Full-Duplex RS-485 Transceivers Data Sheet (Rev D, 02/2012) (pdf, 335 kB) Технические описания PDF
AN-960: Руководство по реализации схем с интерфейсами RS-485/RS-422  (pdf, 245 kB) Статьи по применению PDF
AN-960: RS-485/RS-422 Circuit Implementation Guide  (pdf, 245 kB) Статьи по применению PDF
AN-1176: Component Footprints and Symbols in the Binary .Bxl File Format  (pdf, 671 kB) Статьи по применению PDF
Solving Isolation Challenges in Industrial Automation
This webcast will discuss the role isolation plays in providing protection and reducing the system bit-error-rate, using the specific design challenges of an RS-485 network. Topics to be covered in this presentation will include: Why and when one should isolate, Types of isolation and their advantages, Design Considerations for an RS-485 node (and how this translates to design considerations for signal isolation) as well as many other topics.
Webcasts WEBCAST
Brochure: Motor and Power Control Solutions  (pdf) Обзор PDF
Industrial Automation Solutions  (pdf, 6110 kB) Обзор PDF
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3  (pdf, 1334 kB) Техническая периодика PDF
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Standard RS-485 Full-Duplex (14-lead SOIC) Evaluation Board, EVAL-RS485FDEBZ
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-RS485FDEBZ Статус: Prodn Evaluation Board $ 30,00 Да -
ADM1491EBRZ Статус: Prodn 5V, Enhanced ESD, 16 Mbps, 32 nodes, -40C to +85C $ 2,44 Да -
ADM3070EARZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +85C $ 1,96 Да -
ADM3070EYRZ Статус: Prodn 3.3V, Enhanced ESD, 250 kbps, 256 nodes, -40C to +125C $ 2,15 Да -
ADM3073EARZ Статус: Prodn 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +85C $ 1,96 Да -
ADM3073EYRZ Статус: Завершение продаж 3.3V, Enhanced ESD, 500 kbps, 256 nodes, -40C to +125C $ 2,15 Да -
ADM3076EARZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +85C $ 1,96 Да -
ADM3076EYRZ Статус: Prodn 3.3V, Enhanced ESD, 16 Mbps, 256 nodes, -40C to +125C $ 2,15 Да -
ADM3491AR Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C, Not ROHS Compliant $ 4,27 Нет -
ADM3491ARZ Статус: Prodn 3.3V, 10 Mbps, 32 nodes, -40C to +85C $ 3,69 Да -
ADM3491EARZ Статус: Prodn 3.3V, Enhanced ESD, 12 Mbps, 32 nodes, -40C to +85C $ 1,71 Да -
ADM489ABRZ Статус: Prodn 5V, 250 kbps, 32 nodes, -40 to +85C $ 2,22 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.