ADG3243

PRODUCTION

2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch

Viewing:

Overview

  • 225 ps Propagation Delay through the Switch
  • 4.5 Ω Switch Connection between Ports
  • Data Rate 1.5 Gbps
  • 2.5 V/3.3 V Supply Operation
  • Selectable Level Shifting/Translation
  • Level Translation
    3.3 V to 2.5 V
    2.5 V to 1.8 V
  • Small Signal Bandwidth 710 MHz
  • 8-Lead SOT-23 Package
ADG3243
2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch
ADG3243 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed