Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADuM6000 is an isolated DC/DC converter based on the Analog Devices, Inc., iCoupler® technology. The DC/DC converter in this device provides regulated, isolated power in several combinations of input and output voltages as listed in Table 1 on the data sheet. The Analog Devices chip scale transformer iCoupler technology transfers isolated power in this DC/DC converter with up to 31% efficiency. The result is a small form factor, total isolation solution. Higher output power levels are obtained by using the ADuM6000 to augment the power output of the ADuM5401, ADuM5402, ADuM5403, ADuM5404, ADuM520x, and ADuM620x iCouplers with isoPower®. isoPower® uses high frequency switching elements to transfer power through its transformer. Special care must be taken during printed circuit board (PCB) layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.


Applications
  • USB peripheral power
  • RS-232/RS-422/RS-485 transceiver power
  • Industrial field bus power
  • Power supply start-up bias
  • Industrial PLCs

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • isoPower integrated, isolated DC/DC converter
  • Regulated 5 V or 3.3 V output
  • Up to 400 mW output power
  • 16-lead SOIC package with >7.6 mm creepage
  • High temperature operation: 105°C maximum
  • High common-mode transient immunity: >25 kV/μs
  • Thermal overload protection
  • Safety and regulatory approvals
    UL recognition (pending)
    5000 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice #5A
    IEC 60601-1: 125 V rms
    IEC 60950-1: 380 V rms
  • VDE certificate of conformity (pending)
    IEC 60747-5-2 (VDE 0884 Part 2):2003-01
    VIORM = 846 V peak

Functional Block Diagram

Документация

Наименование Тип контента Тип файлов
ADuM6000: Isolated, 5 kV, DC-to-DC Converter Datasheet (Rev C, 05/2012) (PDF, 365 kB) Технические описания PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Статьи по применению PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Статьи по применению PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Статьи по применению PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Статьи по применению PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Статьи по применению PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Статьи по применению PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Статьи по применению PDF
2.5kV rms Digital Isolators with Integrated, Isolated Power
The ADuM520x and the ADuM540x families are the second generation of isoPower products released by Analog Devices' proprietary iCoupler technology.
Videos HTML
5kV rms Digital Isolators with Integrated, Isolated Power Videos HTML
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-181: PLC Demo System User Guide  (pdf, 541 kB) Руководства пользователей PDF
UG-042: Evaluating 16-Lead SOIC and 16-Lead QSOP Digital Isolators User Guide  (pdf, 504 kB) Руководства пользователей PDF
Creepage Requirements for Medical Applications  (pdf, 588 kB) Технические статьи PDF
MS-2204: Power Blanking for Increased Accuracy Using isoPower Devices  (pdf, 308 kB) Технические статьи PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
ADuM2400/ADuM2401/ADuM2402 Quad-Channel Digital Isolators  (pdf, 184 kB)
The ADuM240x family of quad-channel isolators provides 5kV isolation and eliminates the need for multiple optocouplers and their accompanying external discrete components.
Обзор PDF
ADuM130x/ADuM140x Triple/Quad Digital Isolators  (pdf, 126 kB)
The ADuM130x/ADuM140x family of triple-/quad-channel isolators eliminates the need for multiple optocouplers and their accompanying external discrete components.
Обзор PDF
ADuM125x/ADuM225x Dual-Channel, Hot-Swappable, I2C® Bidirectional Digital Isolators with up to 5 kV Isolation  (pdf, 1493 kB)
The ADuM125x/ADuM225x are dual-channel bi-directional I2C digital isolators that are hot-swappable and capable of data rates up to 1MHz.
Обзор PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Обзор PDF
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть