Добавить в Мастер Структурных Схем

OP467:  Quad Precision, High Speed Operational Amplifier

Информация о продукте

Статус продукта:Производство

The OP467 is a quad, high speed, precision operational amplifier. It offers the performance of a high speed op amp combined with the advantages of a precision op amp in a single package. The OP467 is an ideal choice for applications where, traditionally, more than one op amp was used to achieve this level of speed and precision.

The internal compensation of the OP467 ensures stable unity-gain operation, and it can drive large capacitive loads without oscillation. With a gain bandwidth product of 28 MHz driving a 30 pF load, output slew rate is 170 V/μs, and settling time to 0.01% in less than 200 ns, the OP467 provides excellent dynamic accuracy in high speed data acquisition systems. The channel-to-channel separation is typically 60 dB at 10 MHz.

The dc performance of the OP467 includes less than 0.5 mV of offset, a voltage noise density below 6 nV/√Hz, and a total supply current under 10 mA. The common-mode rejection ratio (CMRR) is typically 85 dB. The power supply rejection ratio (PSRR) is typically 107 dB. PSRR is maintained to better than 40 dB with input frequencies as high as 1 MHz. The low offset and drift plus high speed and low noise make the OP467 usable in applications such as high speed detectors and instrumentation.

The OP467 is specified for operation from ±5 V to ±15 V over the extended industrial temperature range (−40°C to +85°C) and is available in a 14-lead PDIP, a 14-lead CERDIP, a 16-lead SOIC, and a 20-terminal LCC.

Contact your local sales office for the MIL-STD-883 data sheet and availability.

Applications

  • High speed image display drivers
  • High frequency active filters
  • Fast instrumentation amplifiers
  • High speed detectors
  • Integrators
  • Photo diode preamps

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High slew rate: 170 V/μs
  • Wide bandwidth: 28 MHz
  • Fast settling time: <200 ns to 0.01%
  • Low offset voltage: <500 μV
  • Unity-gain stable
  • Low voltage operation: ±5 V to ±15 V
  • Low supply current: <10 mA
  • Drives capacitive loads

Pin Configuration Diagram for OP467

Документация

Наименование Тип контента Тип файлов
OP467: Military Data Sheet (Rev G, 04/2010) (pdf) Технические описания PDF
OP467: Quad Precision, High Speed Operational Amplifier Data Sheet  (Rev I, 04/2010) (pdf, 607 kB) Технические описания PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Статьи по применению PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Статьи по применению PDF
AN-417: Быстродействующие операционные усилители с rail-to-rail диапазоном напряжений смягчают ограничения в низковольтных быстродействующих системах  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Статьи по применению PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Статьи по применению PDF
AN-414: Low Cost, Low Power Devices for HDSL Applications  (pdf, 41 kB) Статьи по применению PDF
AN-402: Замещение выходных ограничивающих ОУ входными ограничивающими усилителями  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Статьи по применению PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Статьи по применению PDF
MT-053: Искажения в операционных усилителях: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Обучение PDF
MT-060: Выбор между ОУ с обратной связью по напряжению и обратной связью по току  (pdf, 62 kB) Обучение PDF
MT-059: Компенсация влияния входной емкости на операционные усилители с обратной связью по напряжению и с обратной связью по току, используемые в преобразователях тока в напряжение  (pdf, 69 kB) Обучение PDF
MT-058: Влияние емкости обратной связи на операционные усилители с обратной связью по напряжению и с обратной связью по току  (pdf, 66 kB) Обучение PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Обучение PDF
MT-056: Быстродействующие операционные усилители с обратной связью по напряжению  (pdf, 109 kB) Обучение PDF
MT-052: Коэффициент шума операционного усилителя: не вводите себя в заблуждение  (pdf, 60 kB) Обучение PDF
MT-050: Расчет полного выходного шума операционного усилителя для системы второго порядка  (pdf, 38 kB) Обучение PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Обучение PDF
MT-049: Расчет полного выходного шума операционного усилителя для однополюсной системы  (pdf, 40 kB) Обучение PDF
MT-048: Взаимосвязь между характеристиками шума операционного усилителя: шум 1/f, среднеквадратический шум и эквивалентная шумовая полоса  (pdf, 81 kB) Обучение PDF
MT-047: Шум операционного усилителя  (pdf, 72 kB) Обучение PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Обучение PDF
MT-032: Идеальный операционный усилитель с обратной связью по напряжению  (pdf, 65 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Журнал Analog Dialogue HTML
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Информация по аэрокосмической области применения PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Информация по аэрокосмической области применения PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Информация по аэрокосмической области применения PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Источники энергии и преобразование HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Источники энергии и преобразование HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
OP467 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
5962-9325801M2A Статус: Prodn LCC:CER LEADLESS CHIP CARR 20 Ind Tube, 54 $ 83,44 $ 75,42 N  Используемые материалы PCN Купить
5962-9325801MCA Статус: Prodn CERDIP GLASS SEAL 14 Ind Tube, 25 $ 40,36 $ 36,47 N  Используемые материалы PCN Купить
OP467ARC/883C Статус: Prodn 20 ld LCC 20 Ind Tube, 54 $ 69,54 $ 62,86 N  Используемые материалы PCN Купить
OP467AY/883C Статус: Prodn CERDIP GLASS SEAL 14 Ind Tube, 25 $ 35,16 $ 31,77 N  Используемые материалы PCN Купить
OP467GBC Статус: Prodn CHIPS OR DIE 0 Tray, 121 $ 0,00 $ 0,00 Y  Используемые материалы PCN Контакты
OP467GP Статус: Завершение продаж 14 ld PDIP 14 Tube, 25 $ 9,08 $ 8,21 N  Используемые материалы PCN/ PDN Купить
OP467GPZ Статус: Prodn 14 ld PDIP 14 Tube, 25 $ 8,28 $ 7,48 Y  Используемые материалы PCN Купить
OP467GS Статус: Prodn 16 ld SOIC - Wide 16 Tube, 47 $ 9,79 $ 8,84 N  Используемые материалы PCN Купить
OP467GS-REEL Статус: Prodn 16 ld SOIC - Wide 16 Reel, 1000 - $ 8,84 N  Используемые материалы PCN Купить
OP467GSZ Статус: Prodn 16 ld SOIC - Wide 16 Tube, 47 $ 8,92 $ 8,06 Y  Используемые материалы PCN Купить
OP467GSZ-REEL Статус: Prodn 16 ld SOIC - Wide 16 Reel, 1000 - $ 8,06 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть