| Наименование | Тип контента | Тип файлов |
|---|---|---|
| AD817: High Speed, Low Power Wide Supply Range Amplifier Data Sheet (Rev B, 08/2006) (pdf, 220 kB) | Технические описания | |
| AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB) | Статьи по применению | |
| AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB) | Статьи по применению | |
|
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. |
Статьи по применению | |
|
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion. |
Статьи по применению | |
| AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB) | Статьи по применению | |
| AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB) | Статьи по применению | |
|
AN-348: Avoiding Passive-Component Pitfalls
(pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For. |
Статьи по применению | |
| AN-257: Careful Design Tames High Speed Op Amps (pdf, 611 kB) | Статьи по применению | |
| AN-253: Find Op Amp Noise with Spreadsheet (pdf, 77 kB) | Статьи по применению | |
| MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps (pdf, 62 kB) | Обучение | |
| MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters (pdf, 69 kB) | Обучение | |
| MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps (pdf, 66 kB) | Обучение | |
| MT-056: High Speed Voltage Feedback Op Amps (pdf, 109 kB) | Обучение | |
| MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR (pdf, 104 kB) | Обучение | |
| MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB) | Обучение | |
| MT-050: Op Amp Total Output Noise Calculations for Second-Order System (pdf, 38 kB) | Обучение | |
| MT-049: Op Amp Total Output Noise Calculations for Single-Pole System (pdf, 40 kB) | Обучение | |
| MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth (pdf, 81 kB) | Обучение | |
| MT-047: Op Amp Noise (pdf, 72 kB) | Обучение | |
| MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB) | Обучение | |
| MT-032: Ideal Voltage Feedback (VFB) Op Amp (pdf, 65 kB) | Обучение | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
Webcasts | WEBCAST |
| UG-101: Evaluation Board User Guide (pdf, 189 kB) | Руководства пользователей | |
|
Ask The Applications Engineer-25 Op Amps Driving Capacitive Loads (Analog Dialogue, Vol. 31, No. 2, 1997) |
Журнал Analog Dialogue | HTML |
|
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995) |
Журнал Analog Dialogue | HTML |
| High Speed Amplifiers Selection Table (pdf, 77 kB) | Product Selection Guide | |
| What do I do with the "null pins" on the amplifier if I don't plan to use them? | FAQs/RAQs | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength. |
Источники энергии и преобразование | HTML |
|
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data. |
Источники энергии и преобразование | HTML |
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. |
ADIsim Design/Simulation Tools | HTML |
|
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers. |
Design Calculators | HTML |
| AD817 SPICE Macro-Model | Модели SPICE | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / ПокупкаПриведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.