Добавить к Мастеру создания структурных схем

ADN2847:  3.3 V Dual-Loop 50 Mbps to 3.3 Gbps Laser Diode Driver

Информация о продукте

Статус продукта:Производство

The ADN2847 uses a unique control algorithm to control both average power and extinction ratio of the laser diode (LD) after initial factory setup. External component count and PCB area are low, as both power and extinction ratio control are fully integrated. Programmable alarms are provided for laser fail (end of life) and laser degrade (impending fail).

Optional dual MPD current monitoring is designed into the ADN2847 specifically for DWDM wavelength control.

The ADN2847 is specified for the −40°C to +85°C temperature range and is available in a 48-lead LFCSP package and a 32-lead LFCSP package.

Applications

  • SONET OC-1/3/12/48
  • SDH STM-0/1/4/16
  • Fibre Channel
  • Gigabit Ethernet
  • DWDM dual MPD wavelength control
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 50 Mbps to 3.3 Gbps operation
    • Single 3.3 V operation
    • Typical rise/fall time: 80 ps
    • Bias current range: 2 mA to 100 mA
    • Modulation current range: 5 mA to 80 mA
    • Monitor photodiode current: 50 µA to 1200 µA
    • Dual MPD functionality for DWDM
    • 50 mA supply current at 3.3 V
    • Closed-loop control of power and extinction ratio
    • Full current parameter monitoring
    • Laser fail and laser degrade alarms
    • Automatic laser shutdown (ALS)

    Functional Block Diagram for ADN2847

    ADN2847 Diagram
    Functional Block Diagram for ADN2847

    Документация

    Наименование Тип контента Тип файлов
    ADN2847: 3V Dual Loop 50 Mbps to 3.3 Gbps Laser Diode Driver Data Sheet (Rev B, 03/2012) (pdf, 615 kB) Технические описания PDF
    AN-658: Optical Channel Identification on the ADN284x Laser Drivers (Part I)  (pdf, 234 kB) Статьи по применению PDF
    AN-654: Optical Module Development Platform 2.5 Gbps Transmitter with Digital Diagnostics  (pdf, 387 kB)
    The SFP Digital Diagnostics Development Board is a platform designed to enable optical module designers to develop SFP and SFF compliant transceivers with digital diagnostics.
    Статьи по применению PDF
    AN-638: ADN2847 AC-Coupled Optical Evaluation Kit  (pdf, 451 kB)
    This application note describes the 32-lead ADN2847 laser diode driver Rev. A1 evaluation kit. The evaluation kit is a demonstration board that provides ac -coupled opti - cal evaluation of the ADN2847. This document describes how to configure the board to operate these parts optically.
    Статьи по применению PDF
    AN-631: ADN2841/ADN2847 DC-Coupled Optical Evaluation Kit  (pdf, 596 kB)
    This application note describes the 32-lead ADN2841/ADN2847 laser diode driver Rev. A1 evaluation kit. The evaluation kit is a demonstration board that provides a dc-coupled optical evaluation of the ADN2841 or ADN2847. This document describes how to configure the board in order to operate these parts optically.
    Статьи по применению PDF
    Dual-Loop Laser Drivers Bring Robustness To Optical Networks
    ... A new breed of laser drivers raises the bar in optical transmission for long-term stability, manufacturability, and maintainability.
    Технические статьи HTML
    ADN2847: Continuous Rate 3.3 Gbps Laser Diode Driver with Dual-Loop Control  (pdf, 203 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    ADN2847 Model Options
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть