AD5247:  128-Position I2C®-Compatible Digital Potentiometer

The AD5247 provides a compact, 2 mm × 2.1 mm, packaged solution for 128-position adjustment applications. This device performs the same electronic adjustment function as a mechanical potentiometer or ...More

AD5247:  128-Position I2C®-Compatible Digital Potentiometer

Product Description

The AD5247 provides a compact, 2 mm × 2.1 mm, packaged solution for 128-position adjustment applications. This device performs the same electronic adjustment function as a mechanical potentiometer or a variable resistor. Available in four different end-to-end resistance values (5 kΩ, 10 kΩ, 50 kΩ, and 100 kΩ), these low temperature coefficient devices are ideal for high accuracy and stability variable resistance adjustments.

The wiper settings are controllable through the I2C-compatible digital interface, which can also be used to read back the present wiper register control word. The 10 kΩ and 100 kΩ options each have three hard-coded slave address options available to allow users access to three of these devices on one I2C bus (see Data Sheet Table 8 for a full list of slave address locations).

The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch. Note the terms digital potentiometer, VR (variable resistor), and RDAC are used interchangeably in this document.

Operating from a 2.7 V to 5.5 V power supply and consuming 3 μA allows the AD5247 to be used in portable battery-operated applications.

Applications

  • Mechanical potentiometer replacement in new designs
  • Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
  • RF amplifier-biasing
  • LCD brightness and contrast adjustment
  • Automotive electronics adjustment
  • Gain control and offset adjustment

Data Sheet, Rev. B, 3/07

Features

  • 128 positions
  • End-to-end resistance: 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Ultracompact, SC70-6 (2 mm × 2.1 mm) package
  • I2C-compatible interface
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Single-supply 2.7 V to 5.5 V
  • Low temperature coefficient: 45 ppm/°C
  • Low power, IDD = 3 μA typical
  • Wide operating temperature range: –40°C to +125°C
  • Available in Pb–free package
  • Evaluation board available

Diagrams

AD5247 Diagram
Functional Block Diagram for AD5247

Характеристики

# Channels 1
# Positions 128
Memory Type Volatile
Interface I2C
Resistor Values (kOhms) 5, 10, 50, 100
Voltage Range (V) +5.5V
Supply Current (max) 3µA
Temp. Range -40 °C to.. 125Deg
Absolute Tempco (ppm/°C) 35ppm/C
Package SC-70

Посмотреть другие компоненты

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.13
AD5260 1 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.80
AD5280 1 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.80
AD5290 1 256 Volatile SPI 10, 50, 100 ±15 +30 10µA 105 35 $1.97
AD5222 2 128 Volatile Up/Down 10, 50, 100, 1M ±3 +5.5 15µA 85 35 $0.80
AD5243 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5162 2 256 Volatile SPI 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5248 2 256 Volatile I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5207 2 256 Volatile SPI 10, 50, 100 ±3 +5.5 40µA 125 500 $1.06
AD8402 2 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.68
AD5242 2 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $1.27
AD5262 2 256 Volatile SPI 20, 50, 200 ±5 +15 0.1µA 85 35 $1.97
AD5282 2 256 Volatile I2C 20, 50, 200 ±5 +15 0.1µA 85 35 $1.97
AD5203 4 64 Volatile SPI 10, 100 - +5.5 0.01µA 85 700 $1.47
AD5204 4 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.52
AD8403 4 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $2.79
AD5263 4 256 Volatile I2C, SPI 20, 50, 200 ±5 +15 1µA 125 30 $2.58
AD5206 6 256 Volatile SPI 10, 50, 100 ±3 +5.5 12µA 85 700 $1.94
AD5273 1 64 One Time Programmable I2C 1, 10, 50, 100 - +5.5 0.1µA 105 300 $0.69
AD5171 1 64 One Time Programmable I2C 5, 10, 50, 100 - +5.5 4µA 125 35 $0.72
AD5170 1 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.00
AD5172 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.32
AD5173 2 256 One Time Programmable I2C 2.5, 10, 50, 100 - +5.5 3.5µA 125 35 $1.32
AD5258 1 64 Non-Volatile I2C 1, 10, 50, 100 - +5.5 4µA 85 300 $0.59
AD5259 1 256 Non-Volatile I2C 5, 10, 50, 100 n/a +5.5 3µA 85 300 $0.90
AD5231 1 1,024 Non-Volatile SPI 10, 50, 100 ±3 +5.5 2.7µA 85 600 $1.97
AD5251 2 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 600 $1.97
AD5252 2 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $1.61
AD5232 2 256 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 300 $2.40
AD5235 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.52
ADN2850 2 1,024 Non-Volatile SPI 25, 250 ±3 +5.5 3.5µA 85 35 $3.52
AD5255 3 512 Non-Volatile I2C 25, 250 ±3 +5.5 3.5µA 85 35 $5.15
AD5233 4 64 Non-Volatile SPI 10, 50, 100 ±3 +5.5 3.5µA 85 600 $2.50
AD5253 4 64 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.49
AD5254 4 256 Non-Volatile I2C 1, 10, 50, 100 ±3 +5.5 3µA 85 300 $2.58

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Цены, корпуса, поставка

Help

Модель
Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

Статус
Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
  • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
  • Производство: модель производится, доступна для покупки и заказа образцов.
  • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
  • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Описание корпуса
Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

Для более подробного описания корпуса и материалов - см.  Package Site

Число выводов
Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

Температурный диапазон
Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
  • Коммерческое исполнение: 0…70°С
  • Военное исполнение: от -55 до +125 градусов по Цельсию
  • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
  • Automotive: -40 to +125 °С
Цена
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Без использования свинца
ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Просмотр списка дистрибьюторов и офисов продаж