AD5334:  +2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 8-Bit DAC with Parallel Interface in 24-lead TSSOP

The AD5334/AD5335/AD5336/AD5344 are quad 8-,10-,and 12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 500 µA at 3 V, and feature a power-down mode that further reduces the ...More

Questions? Contact the DAC Team!

AD5334:  +2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 8-Bit DAC with Parallel Interface in 24-lead TSSOP

Product Description

The AD5334/AD5335/AD5336/AD5344 are quad 8-,10-,and 12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 500 µA at 3 V, and feature a power-down mode that further reduces the current to 80 nA. These devices incorporate an on-chip output buffer that can drive the output to both supply rails.

Product Highlights

  • Available in a 24-lead TSSOP package
  • Low power, single supply operation from 2.5 V to 5.5 V supply
  • Consumes 1.5 mW at 3 V and 3 mW at 5 V
  • On-chip ouput buffer can drive output to both supply rails
  • Programmable output range 0-VREF or 0-2VREF (via GAIN pin)
  • Features

    • Dual 8-Bit DAC in 24-Lead TSSOP
    • Low Power: 600 µA @ 5 V, 500 µA @ 3 V
    • Power-Down to 200 nA @ 5 V, 80 nA @ 3 V
    • Guaranteed Monotonic by Design
    • Power-On-Reset to Zero Volts
    • Double-Buffered Input Logic
    • Simultaneous Update of DAC
      Outputs via LDAC pin (active low)
    • Asynchronous Clear Facility
      via CLR pin (active low)
    • Low Power Parallel Data Interface
    • Temperature Range: -40°C to 105°C

    Характеристики

    Resolution (Bits) 8bit
    DAC Update Rate 167kSPS
    DAC Settling Time 6µs
    # DAC Outputs 4
    DAC Type Voltage Out
    DAC Input Format Par
    Output FSR (Uni 2Vref),(Uni Vref)
    Ref Int/Ext Ext
    Supply Vnom Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    Pwr Diss (Max) 4.5mW
    Package SOP

    Посмотреть другие компоненты

    AD9117 - Dual, 14-Bit Low Power Digital-to-Analog Converter

    AD9115 - Dual, 10-Bit Low Power Digital-to-Analog

    AD9114 - Dual, 8-Bit Low Power Digital-to-Analog Converter

    AD5024 - Fully Accurate 12-Bit VOUT nanoDAC™SPI Interface 4.5 V to 5.5 V in a TSSOP

    Получать уведомление о новинках More
    Part# Res (bits) Update Rate Settling Time # Outputs
    AD7304 8 1MSPS 1µs 4
    AD5304 8 167KSPS 6µs 4
    AD5305 8 167KSPS 6µs 4
    AD5306 8 167KSPS 6µs 4
    AD5307 8 167KSPS 6µs 4
    AD7305 8 1MSPS 1µs 4
    AD5334 8 167KSPS 6µs 4
    ADV7120 8 80MSPS 12ns 3