обзор

Подробнее о продукте

LTM4620 2-Phase, 1.5V at 26A Design with Temperature Monitoring

The LTM4620 is a complete dual 13A output switching mode DC/DC power supply. Included in the package are the switching controller, power FETs, inductors, and all supporting components. Operating from an input voltage range of 4.5V to 16V, the LTM4620 supports two outputs each with an output voltage range of 0.6V to 2.5V, set by a single external resistor. Its high efficiency design delivers up to 13A continuous current for each output. Only a few input and output capacitors are needed.

Related Categories

Применяемые компоненты

Инструменты и симуляторы

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

To open the project file for this circuit:

Step 1: Download and install LTpowerCAD on your computer.

Step 2: Click on the link(s) in the section below to download part-specific project files.

Step 3: If the project file doesn't run, right-click the link and select "Save Target As." Then start the LTpowerCAD tool and open the project file by selecing "Open Project" from the "File" menu.

LTPowerCAD