Ключи / мультиплексоры

ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

ADG1406 - 10 Ω RON, 16-Channel ±15 V/+12 V/±5 V iCMOS™ Multiplexer

Получать уведомление о новинках More

ADI's iCMOS™ manufacturing process technology combines high-voltage silicon with submicron CMOS and complementary bipolar technologies. It enables the development of a wide range of high-performance analog ICs capable of 30-V operation in a smaller footprint while providing increased performance and dramatically lower power consumption. The first suite of products amplifiers, converters, and switches and multiplexers.

Виды продукции