Добавить в Мастер Структурных Схем

ADV7511:  225 MHz, High Performance HDMI® Transmitter with ARC

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADV7511 is a 225 MHz High-Definition Multimedia Interface (HDMI®) transmitter, which is ideal for home entertainment products including DVD players/recorders, digital set top boxes, A/V receivers, gaming consoles, and PCs.

The digital video interface contains an HDMI 1.4- and a DVI 1.0-compatible transmitter, and supports all HDTV formats (including 1080p with 12-bit Deep Color). The ADV7511 supports the HDMI 1.4-specific features, HEAC (ARC), and 3D video. In addition to these features, the ADV7511 supports x.v.Color™, high bit rate audio, and programmable AVI InfoFrames. With the inclusion of HDCP, the ADV7511 allows the secure transmission of protected content as specified by the HDCP 1.4 protocol.

The ADV7511 supports both S/PDIF and 8-channel I2S audio. Its high fidelity 8-channel I2S can transmit either stereo or 7.1 surround audio up to 768 kHz. The S/PDIF can carry compressed audio including Dolby® Digital, DTS®, and THX®. Fabricated in an advanced CMOS process, the ADV7511 is provided in a 100-lead LQFP surface-mount plastic package and is specified over the 0°C to +70°C temperature range.

Applications
  • Home entertainment products
  • Gaming consoles
  • PCs
  • DVD players and recorders
  • Digital set top boxes
  • A/V receivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

General

  • Incorporates HDMI 1.4 features
    Audio return channel (ARC)
    3D video support
  • 225 MHz supports 12-bit Deep Color operation in all video formats up to 1080p
  • Supports gamut metadata packet transmission
  • Integrated CEC buffer/controller—upgraded to HDMI 1.4
  • Compatible with DVI 1.0 and HDCP 1.4
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V

Digital Video

  • 3D video ready
  • Programmable two-way color space converter
  • Supports RGB, YCbCr, and DDR
  • Supports ITU656-based embedded syncs
  • Automatic input video format timing detection (CEA-861-E)

Digital Audio

  • Audio return channel (ARC) for HDMI 1.4 support
  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 8-channel uncompressed LPCM I2S audio up to 192 kHz

Special Features for Easy System Design

  • On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • On-chip MPU reports HDMI events through interrupts and registers

Functional Block Diagram for ADV7511

Документация

Наименование Тип контента Тип файлов
ADV7511: 225 MHz, High Performance HDMI Transmitter with ARC Data Sheet (Rev Sp0, 03/2010) (pdf, 87 kB) Технические описания PDF
AN-1270: ADV7511/ADV7511W/ADV7513 Based Video Generators  (pdf, 132 kB) Статьи по применению PDF
AN-1180: Optimizing Video Platforms for Automated Post-Production Self-Tests  (pdf, 187 kB) Статьи по применению PDF
CN-0224: Quad HDMI Input, Fast Switching Multiplexer Using the ADV7612 Receiver with Extended Temperature Range  (pdf, 2083 kB) Circuit Note PDF
Enabling HDMI in the Automotive Segment
(John Day's Automotive Electronics, November 2012)
Технические статьи HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADV7511 Xilinx KC705, VC707, ZC702 and ZED Reference Design FPGA HDL HTML
FMC-IMAGEON Xilinx ML605 Reference Design FPGA HDL HTML
ADV7511 Xilinx ZC702 Reference Design FPGA HDL HTML
ADV7511 HDMI transmitter Linux Driver Device Drivers HTML
ADV7511 HDMI Transmitter Library API Source Code for any OS\Platform (exe)
This software is protected by copyright law and international treaties. As a condition to accessing or using the software you must agree to the terms of the associated software license agreement.
Программные модули HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADV7842 / ADV7511 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADV7842-7511 Статус: Контакты Evaluation Board $ 199,00 Да -
EVAL-ADV7842-7511P Статус: Prodn Evaluation Board $ 199,00 Да -
ADV7612 and ADV7511 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADV7612-7511 Статус: Prodn Blackfin-based evaluation board with ADV7612 (with HDCP keys) and an HDMI transmitter ADV7511 $ 199,00 Да - Контакты
EVAL-ADV7612-7511P Статус: Prodn Blackfin-based evaluation board with ADV7612-P (without HDCP keys) and an HDMI transmitter ADV7511 $ 199,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.