Position/Speed Magnetic Sensing

Global environmental demands and regional legislations are enforcing the automotive industry to dramatically reduce harmful exhaust emissions and this is forcing a shift away from the conventional combustion engines to Hybrid and Full electric E-motor drive vehicles. The efficient and smooth control of these e-motors is critical to ensuring the maximum drive range is achieved. ADI's AMR magnetic shaft position sensors provide the precision, fast response and robustness needed to achieve these goals.

Рекомендуемые продукты