AD7741:  New Low-Cost, Single-Supply, Single-Channel Synchronous VFC

The AD7741/AD7742 are a new generation of synchronous voltage-to-frequency converters (VFCs). The AD7741 is a single-channel version in an 8-lead package (SOIC/DIP) and the AD7742 is a multichannel ...More

AD7741:  New Low-Cost, Single-Supply, Single-Channel Synchronous VFC

Product Description

The AD7741/AD7742 are a new generation of synchronous voltage-to-frequency converters (VFCs). The AD7741 is a single-channel version in an 8-lead package (SOIC/DIP) and the AD7742 is a multichannel version in a 16-lead package (SOIC/ DIP). No user trimming is required to achieve the specified performance.

The AD7741 has a single buffered input whereas the AD7742 has four buffered inputs that may be configured as two fully-differential inputs or three pseudo-differential inputs. Both parts include an on-chip +2.5 V bandgap reference that provides the user with the option of using this internal reference or an external reference.

An evaluation board for both the AD7741 and the AD7742 is available. The model number is EVAL-AD7741/42EB, and details can be viewed by selecting the "Evaluation Tools" button to the left.

Features

  • AD7741: One Single-Ended Input Channel
    AD7742: Two Differential or Three Pseudo-Differential Input Channels
  • Integral Nonlinearity of
    0.012% at fout(Max) = 2.75 MHz (AD7742) and
    at fout(Max) = 1.35 MHz (AD7741)
  • Single +5 V Supply Operation
  • Buffered Inputs
  • Programmable Gain Analog Front-End
  • On-Chip +2.5 V Reference
  • Internal/External Reference Option
  • Power Down to 35 µA Max
  • Minimal External Components Required
  • 8-Lead and 16-Lead DIP and SOIC Packages

Diagrams

AD7741 Diagram
Functional Block Diagram for AD7741

Характеристики

Architecture Synchronous
# Channels 1-Single Ended
Input Voltage Range (V) +2.5V
Full Scale Fout (kHz) 3072kHz
Reference Voltage (V) 2.5V
Accuracy (%/kHz) 2
Input Clk Frequency (MHz) 6.144MHz
Voltage Supply (V) 4.75 to 5.25
Supply Current (max) 8mA
Package 8-Lead PDIP,8-Lead SOIC

Посмотреть другие компоненты

Part# Architecture # Channels Input Voltage Range (V) Full Scale Fout (kHz) Reference Voltage (V) Accuracy (%/kHz) Input Clk Frequency (MHz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD537 Non-Synchronous 1-Single Ended ±11 150 1 0.25 - +/- 5 to +/- 18 2.5 14-Lead CerDIP $9.65
AD650 Non-Synchronous 1-Single Ended +11 1000 - 0.1 - +/- 9 to +/- 18 8 14-Lead CerDIP, 14-Lead PDIP, 20-Lead PLCC $8.02
AD652 Synchronous 1-Single Ended ±10 2500 5 2 5 +/- 6 to +/- 15 15 20-Lead PLCC $9.92
AD654 Non-Synchronous 1-Single Ended ±14 500 - 0.4 - +/- 5 to +/- 18 2.5 8-Lead PDIP, 8-Lead SOIC $3.76
AD7740 Synchronous 1-Single Ended +2.5 500 2.5 1 1 3 to 5.25 1.5 8-Lead MSOP, 8-Lead SOT-23 $0.91
AD7741 Synchronous 1-Single Ended +2.5 3072 2.5 2 6.144 4.75 to 5.25 8 8-Lead PDIP, 8-Lead SOIC $1.76
AD7742 Synchronous 2-Differential, 3-Pseudo Differential +3.5 3072 2.5 2 6.144 4.75 to 5.25 8 16-Lead PDIP, 16-Lead SOIC -
ADVFC32 Non-Synchronous 1-Single Ended +10 500 - 0.2 - +/- 9 to +/- 18 8 14-Lead PDIP $6.14

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Цены, корпуса, поставка

Help

Модель
Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

Статус
Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
  • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
  • Производство: модель производится, доступна для покупки и заказа образцов.
  • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
  • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Описание корпуса
Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

Для более подробного описания корпуса и материалов - см.  Package Site

Число выводов
Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

Температурный диапазон
Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
  • Коммерческое исполнение: 0…70°С
  • Военное исполнение: от -55 до +125 градусов по Цельсию
  • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
  • Automotive: -40 to +125 °С
Цена
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Без использования свинца
ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Просмотр списка дистрибьюторов и офисов продаж