Информация о продукте

Статус продукта:Производство

The AD7476/AD7477/AD7478 are, respectively, 12-bit, 10-bit, and 8-bit, high speed, low power, successive approximation ADCs. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. Each part contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 6 MHz.

The conversion process and data acquisition are controlled using CS the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is initiated at this point. There are no pipeline delays associated with these parts.

The AD7476/AD7477/AD7478 use advanced design techniques to achieve very low power dissipation at high throughput rates. The reference for the parts is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus, the analog input range for the parts are 0 V to VDD. The conversion rate is determined by the SCLK.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Fast Throughput Rate: 1 MSPS
  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power:
    3.6 mW Typ at 1 MSPS with 3 V Supplies
    15 mW Typ at 1 MSPS with 5 V Supplies
  • Wide Input Bandwidth: 70 dB SNR at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Standby Mode: 1 µA Max
  • 6-Lead SOT-23 Package

AD7476-EP Enhanced Product Features

  • Download AD7476-EP Data Sheet (pdf)
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available upon request

Functional Block Diagram for AD7476

Документация

Наименование Тип контента Тип файлов
AD7476-DSCC: Microcircuit, Digital-linear, 12-Bit (V62/11611-01XE) (Rev A, 07/2011) (pdf) Технические описания PDF
AD7476-EP: 12-Bit ADC in 6-Lead SOT-23 (Rev 0, 08/2010) (pdf, 177 kB) Технические описания PDF
AD7476/AD7477/AD7478: 1 MSPS, 12-/10-/8-Bit ADCs in 6-Lead SOT-23 Data Sheet  (Rev F, 02/2009) (pdf, 942 kB) Технические описания PDF
AN-1229: AD5383 Channel Monitor Function  (pdf, 91 kB) Статьи по применению PDF
AN-1227: AD5381 Channel Monitor Function  (pdf, 78 kB) Статьи по применению PDF
AN-1226: AD5382 Channel Monitor Function  (pdf, 134 kB) Статьи по применению PDF
AN-1223: Output Channel Monitoring Using the AD5380 Multichannel DAC  (pdf, 83 kB) Статьи по применению PDF
AN-1219: Power-Off Protected Data Acquisition Signal Chain Using Fault-Protected CMOS Switches  (pdf, 162 kB) Статьи по применению PDF
AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Статьи по применению PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Статьи по применению PDF
AN-932: Power Supply Sequencing  (pdf, 95 kB) Статьи по применению PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Статьи по применению PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Статьи по применению PDF
EE-139: Interfacing the ADSP-2191 to an AD7476 via the SPI Port  (pdf, 271 kB) Статьи по применению PDF
CN-0030: AD5390/AD5391/AD5392 Channel Monitor Function  (pdf, 82 kB) Circuit Note PDF
The Data Conversion Handbook Руководства по проектированию HTML
MT-031: Grounding Data Converters and Solving the Mystery of  (pdf, 144 kB) Обучение PDF
MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design  (pdf, 152 kB) Обучение PDF
MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care  (pdf, 94 kB) Обучение PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning)  (pdf, 277 kB) Технические статьи PDF
MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Технические статьи PDF
Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
Технические статьи PDF
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD74xx - No-OS Driver for Renesas Microcontroller Platforms Device Drivers HTML
AD74xx - No-OS Driver for Microchip Microcontroller Platforms Device Drivers HTML
AD7476A IIO Single Channel Serial ADC Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

Сопутствующие компоненты

Suggested Companion Products


Recommended Input Buffer Amplifiers for the AD7476

  • For precision, single supply, low cost, R-R In/Out, we recommend the AD8655.
  • For precision, wide supply, low cost, we recommend the ADA4000-1.
Recommended Precison References for the AD7476
  • For high precision and improved power performance, we recommend the REF193 (3V) or REF195 (5V).
  • For improved SNR at 3V, we recommend the AD780.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD7476ARTZ-500RL7 Статус: Prodn 6 ld SOT-23 6 Ind Reel, 500 $ 0,00 $ 4,05 Y  Используемые материалы PCN Купить Образцы
AD7476ARTZ-REEL Статус: Prodn 6 ld SOT-23 6 Ind Reel, 10000 $ 0,00 $ 4,05 Y  Используемые материалы PCN Купить
AD7476ARTZ-REEL7 Статус: Prodn 6 ld SOT-23 6 Ind Reel, 3000 $ 0,00 $ 4,05 Y  Используемые материалы PCN Купить Образцы
AD7476BRTZ-R2 Статус: Prodn 6 ld SOT-23 6 Ind Reel, 250 $ 5,72 $ 5,72 Y  Используемые материалы PCN Купить
AD7476BRTZ-REEL Статус: Prodn 6 ld SOT-23 6 Ind Reel, 10000 $ 0,00 $ 4,86 Y  Используемые материалы PCN Купить
AD7476BRTZ-REEL7 Статус: Prodn 6 ld SOT-23 6 Ind Reel, 3000 $ 0,00 $ 4,86 Y  Используемые материалы PCN Купить
AD7476SRTZ-500RL7 Статус: Prodn 6 ld SOT-23 6 Mil Reel, 500 $ 14,29 $ 12,14 Y  Используемые материалы PCN Купить
AD7476SRTZ-EP-RL7 Статус: Prodn 6 ld SOT-23 6 Mil Reel, 3000 - $ 14,75 Y  Используемые материалы Уведомить меня Купить
AD7476SRTZ-R2 Статус: Prodn 6 ld SOT-23 6 Mil Reel, 250 $ 14,29 $ 14,29 Y  Используемые материалы PCN Купить
AD7476SRTZ-REEL Статус: Prodn 6 ld SOT-23 6 Mil Reel, 10000 $ 0,00 $ 12,14 Y  Используемые материалы PCN Купить
AD7476SRTZ-REEL7 Статус: Prodn 6 ld SOT-23 6 Mil Reel, 3000 $ 0,00 $ 12,14 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть