AD8321

Obsolete

Gain Programmable CATV Line Driver

Viewing:

Overview

  • Linear in dB Gain Response Over >53 dB Range
  • Drives Low Distortion >11 dBm Signal into 75 Ω Load: –53 dBc SFDR at 42 MHz
  • Very Low Output Noise Level
  • Maintains Constant 75 Ω Output Impedance
    Power-Up and Power-Down Condition
    No Line Transformer Required
  • Upper Bandwidth: 235 MHz (Min Gain)
  • 9 V Single Supply Operation
  • Power-Down Functionality
  • Supports SPI Interface
  • Low Cost

AD8321
Gain Programmable CATV Line Driver
AD8321-fbl AD8321-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Application Note 1

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed