AD604:  Dual, Ultralow Noise Variable Gain Amplifier

The AD604 is an ultralow noise, very accurate, dual-channel, linear-in-dB variable gain amplifier (VGA) optimized for time-based variable gain control in ultrasound applications; however, it ...More

AD604:  Dual, Ultralow Noise Variable Gain Amplifier

Product Description

The AD604 is an ultralow noise, very accurate, dual-channel, linear-in-dB variable gain amplifier (VGA) optimized for time-based variable gain control in ultrasound applications; however, it supports any application requiring low noise, wide bandwidth, variable gain control. Each channel of the AD604 provides a 300 kΩ input resistance and unipolar gain control for ease of use. User determined gain ranges, gain scaling (dB/V), and dc level shifting of output further optimize performance.

Each channel of the AD604 utilizes a high performance preamplifier that provides an input referred noise voltage of 0.8 nV/√Hz. The very accurate linear-in-dB response of the AD604 is achieved with the differential input exponential amplifier (DSX-AMP) architecture. Each of the DSX-AMPs comprise a variable attenuator of 0 dB to 48.36 dB followed by a high speed fixed gain amplifier. The attenuator is a 7-stage R-1.5R ladder network. The attenuation between tap points is 6.908 dB and 48.36 dB for the ladder network.

The equation for the linear-in-dB gain response is

G(dB) = (Gain Scaling (dB/V) × VGN (V))
+ (Preamp Gain (dB) – 19 dB)

Preamplifier gains between 5 and 10 (14 dB and 20 dB) provide overall gain ranges per channel of 0 dB through 48 dB and 6 dB through 54 dB. The two channels of the AD604 can be cascaded to provide greater levels of gain range by bypassing the second channel’s preamplifier. However, in multiple channel systems, cascading the AD604 with other devices in the AD60x VGA family that do not include a preamplifier may provide a more efficient solution. The AD604 provides access to the output of the preamplifier, allowing for external filtering between the preamplifier and the differential attenuator stage.

Note that scale factors up to 40 dB/V are achievable with reduced accuracy for scales above 30 dB/V. The gain scales linearly-in-dB with control voltages of 0.4 V to 2.4 V with the 20 dB/V scale. Below and above this gain control range, the gain begins to deviate from the ideal linear-in-dB control law. The gain control region below 0.1 V is not used for gain control. In fact when the gain control voltage is <50 mV, the amplifier channel is powered down to 1.9 mA.

The AD604 is available in 24-lead SSOP, SOIC, and PDIP packages and is guaranteed for operation over the −40°C to +85°C temperature range.

Applications

  • Ultrasound and sonar time gain control
  • High performance AGC systems
  • Signal measurement
  • Data Sheet, Rev. D, 1/08

    Features

    • Ultralow input noise at maximum gain:
      0.80 nV/√Hz, 3.0 pA/√Hz
    • Two independent linear-in-dB channels
    • Absolute gain range per channel programmable:
      0 dB to 48 dB (preamp gain = 14 dB)
      through 6 dB to 54 dB (preamp gain = 20 dB)
    • ±1.0 dB gain accuracy
    • Bandwidth: 40 MHz (−3 dB)
    • 300 kΩ input resistance
    • Variable gain scaling: 20 dB/V through 40 dB/V
    • Stable gain with temperature and supply variations
    • Single-ended unipolar gain control
    • Power shutdown at lower end of gain control
    • Drive ADCs directly

    Diagrams

    AD604 Diagram
    Functional Block Diagram for AD604

    Характеристики

    Supply Voltage (V) ±5V
    Gain Low End (dB) 0
    Gain High End (dB) +48dB
    -3 dB BW (MHz) 40MHz
    Spectral Noise (nV/rtHz) 0.8nV/rtHz
    Gain Accuracy (dB) ±0.3dB
    Supply Current (max) 31mA
    Package 24-Lead SOIC,24-Lead SSOP

    Посмотреть другие компоненты

    AD8260 - Усилитель мощности высокого тока и цифровой усилитель с регулируемым усилением/предусилитель с шагом 3 дБ

    AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

    ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

    Получать уведомление о новинках
    Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
    AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.61
    AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.36
    AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.40
    AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.45
    AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.91
    AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.84
    AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
    AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.40
    AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.19
    AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.34
    AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.73
    AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.34
    AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.95
    AD8327 Digital 160 -18 +30 1 64 +5 105mA ±1 18 20-Lead TSSOP $3.80
    AD8328 Digital 107 -27.5 +31.5 1 135 - 120mA ±1 18.4 20-Lead LFCSP, 20-Lead QSOP $1.92
    AD8330 Analog 150 0 +50 1 5 +6 20mA ±0.5 - 16-Lead LFCSP, 16-Lead QSOP $4.44
    AD8331 Analog 120 -4.5 +43 1 0.74 +5 25mA +0.5 7 - $5.45
    AD8332 Analog 120 -4.5 +43.5 2 0.74 +5 58mA +0.5 7 28-Lead TSSOP, 32-Lead CSP $10.57
    AD8334 Analog 100 +4.5 +43.5 4 0.74 +5 116mA +0.5 7 64-Lead LFCSP $14.66
    AD8335 Analog 70 -10 +38 4 1.3 +5 76mA ±0.2 18 64-Lead LFCSP $12.14
    AD8336 Analog 115 -14 +46 1 3 ±12 25mA ±0.5 11 16-Lead LFCSP $4.59
    AD8337 Analog 280 0 +24 1 2.2 ±5 15mA ±0.25 - 8-Lead LFCSP $2.52
    AD8367 Analog 500 -2.5 +42.5 1 1.84 +5.5 26mA ±0.2 8.1 14-Lead TSSOP $4.60
    AD8368 Analog 800 -12 +22 1 - +5 - ±0.4 13 24-Lead LFCSP $4.60
    AD8369 Digital 600 -5 +40 1 2 +5.5 37mA ±0.5 0.5 16-Lead TSSOP $4.25
    AD8370 Digital 700 +25 +34 1 2.1 +5.5 78mA - 14 16-Lead TSSOP $4.25
    AD8375 Digital 690 -4 +20 1 - +5 130mA ±0.2 19 24-Lead LFCSP $4.54
    AD8376 Digital 690 -4 +20 2 - +5 260mA ±0.2 19 32-Lead CSP $6.57
    ADL5330 Analog 3000 -34 +22 1 - +5 240mA - 1.2 24-Lead LFCSP $5.04
    ADL5390 Analog 2400 - +7 1 - +5 130mA - 9.6 24-Lead LFCSP $7.59
    ADL5391 Analog 2000 - +9.5 1 26.7 +5 135mA - 15.1 16-Lead LFCSP $4.95
    ADL5592 Digital 2400 - +30.5 1 - - - -0.02 - 40-Lead LFCSP -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    *Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Просмотр списка дистрибьюторов и офисов продаж