AD261:  40 MBd five channel digital isolator for Fieldbus, Microcontroller/peripheral interface and data transmission

The AD261 is designed to isolate five digital control signals to/from a microcontroller and its related field I/O components. Six models allow all I/O combinations from five input lines to five output ...More

AD261:  40 MBd five channel digital isolator for Fieldbus, Microcontroller/peripheral interface and data transmission

Product Description

The AD261 is designed to isolate five digital control signals to/from a microcontroller and its related field I/O components. Six models allow all I/O combinations from five input lines to five output lines, including combinations in between. Every AD261 effectively replaces up to five opto-isolators. Each line of the AD261 has a bandwidth of 20MHz (min) with a propagation delay of only 14 ns, which allows for extremely fast data transmission. Output waveform symmetry is maintained to within +1 ns of the input so the AD261 can be used to isolate time-based PWM signals.

"AD260 and AD261 has been evaluated and has successfully demonstrated to be compatible with standard 500F (260C) wavesolder processes."

Wavesoldering:
The AD260 and AD261 has been evaluated and demonstrated to be able to withstand the typical 500 degree Fahrenheit (260 degrees Celsius) wave solder processes that are common for board assemblies using traditional Sn63/Pb37 (tin/lead) solder. As the AD260/AD261 is manufactured from an assembled board process, high temperature wavesolder processes that use wave solder pot temperatures in excess of 505F (262.8C) should be avoided.

Aqueous Cleaning:
The AD260/261 has been evaluated for and have been found to be compatible with typical de-ionized aqueous cleaning processes.

Solvent-Based Immersion Cleaning:
The AD260/261 has not been evaluated for compatibility with solvent-based and immersion type cleaning processes. The AD260/261 package is not hermetically sealed and consequently, solvent-based and immersion type cleaning processes may have the potential of causing solvent/contamination entrapment.

The capability of the AD260/261 with these unique solvent-based cleaning systems would require evaluation individual process basis. >/P>

Applications

  • PLC/DCS Analog Input and Output Cards
  • Communications Bus Isolation
  • General Data Acquisition Applications
  • IGBT Motor Drive Controls
  • High Speed Digital I/O Ports
  • Features

    • Isolation Test Voltage: To 3.5kV rms
    • Five Isolated Logic Lines: Available in Six I/O Configurations
    • Logic Signal Bandwidth: 20 MHz (Min)
    • CMV Transient Immunity; 10 kV/µs Min
    • Waveform Edge Transmission Symmetry:
      ±1 ns
    • Field and System Output
      Enable/Three-State Functions
    • Performance Rated Over -25°C to +82°C
    • UL1950, IEC950, EN60950 Certification (VDE, CE, Pending)

    Diagrams

    AD261 Diagram
    Functional Block Diagram for AD261

    Характеристики

    # Ports/Ch 5
    Supply Voltage (V) +5V
    Supply Current (max) 4mA
    Isolation Rejection (dB) n/a
    Bandwidth G = 1 (kHz) n/a
    Output Amplifier X
    Temperature Range (°C) -25 to +85

    Посмотреть другие компоненты

    Part# # Ports/Ch Supply Voltage (V) Supply Current (max) Isolation Voltage (Vrms) Bandwidth G = 1 (kHz) Gain Input Range (V) Nonlinearity (%) Output Amplifier Price* (1000-4999)
    AD202 2 +15 5 1500 5 1 to 100 ±5 0.025 - $29.82
    AD203 2 +15 20 1500 10 1 to 10 ±10 0.025 X $91.37
    AD204 2 n/a n/a 1500 5 1 to 100 ±5 0.025 - $26.82
    AD208 2 n/a n/a 1500 4 1 to 1000 ±5 0.0125 - $72.93
    AD210 3 +15 50 2500 20 1 to 100 ±10 0.012 X $46.52
    AD215 2 ±15 40 1500 120 1 to 100 ±10 0.01 X $44.05
    AD260 5 +5 4 1250 n/a n/a - - X $29.67
    AD261 5 +5 4 1250 n/a n/a - - X $25.85

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    *Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
    **Sample availability may be better than production availability. Please enter samples into your cart to che