AD215: 120 kHz Bandwidth, Low Distortion, Isolation Amplifier
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band ...More
AD215: 120 kHz Bandwidth, Low Distortion, Isolation Amplifier
Product Description
The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band dynamic characteristics while preserving key dc performance specifications.
The AD215 provides complete galvanic isolation between the input and output of the device including the user-available front-end isolated power supplies. The functionally complete design, powered by a ±15 V dc supply, eliminates the need for a user supplied isolated dc/dc converter. This permits the designer to minimize circuit overhead and reduce overall system design complexity and component costs.
The design of the AD215 emphasizes maximum flexibility and ease of use in a broad range of applications where fast analog signals must be measured under high common-mode voltage (CMV) conditions. The AD215 has a ±10 V input/output range, a specified gain range of 1 V/V to 10 V/V, a buffered out-put with offset trim and a user-available isolated front-end power supply which produces ±15 V dc at ±10 mA.
Applications
Features
- Isolation Voltage Rating: 1,500 V rms
- Wide Bandwidth: 120 kHz, Full Power (-3 db)
- Rapid Slew Rate: 6 V/µs
- Fast Settling Time: 9 µs
- Low Harmonic Distortion: -80 dB @ 1 kHz
- Low Nonlinearity: ±0.005%
- Wide Output Range: ±10 V, min
(Buffered) - Built-in Isolated Power Supply: ±15 V
dc @ ±10 mA - Performance Rated over -40°C to +85°C
| Part# | # Ports/Ch | Supply Voltage (V) | Supply Current (max) | Isolation Voltage (Vrms) | Bandwidth G = 1 (kHz) | Gain | Input Range (V) | Nonlinearity (%) | Output Amplifier | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD202 | 2 | +15 | 5 | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $29.82 |
| AD203 | 2 | +15 | 20 | 1500 | 10 | 1 to 10 | ±10 | 0.025 | X | $91.37 |
| AD204 | 2 | n/a | n/a | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $26.82 |
| AD208 | 2 | n/a | n/a | 1500 | 4 | 1 to 1000 | ±5 | 0.0125 | - | $72.93 |
| AD210 | 3 | +15 | 50 | 2500 | 20 | 1 to 100 | ±10 | 0.012 | X | $46.52 |
| AD215 | 2 | ±15 | 40 | 1500 | 120 | 1 to 100 | ±10 | 0.01 | X | $44.05 |
| AD260 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $29.67 |
| AD261 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $25.85 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD215 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (100-499) |
Наличие | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD215AY | Prodn | 12 ld SIP (AD215) | 12 | Ind | $ 49,25 | 08/29/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| AD215BY | Prodn | 12 ld SIP (AD215) | 12 | Ind | $ 54,73 | 08/22/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Close