AD8351: Low Distortion Fully Differential RF / IF Amplifier
The AD8351 is fully differential amplifier, designed to drive high resolution (10-14 bits) / high speed ADCs (240 MSPS) at IF frequencies within communications receivers.
The AD8351 ...More
AD8351: Low Distortion Fully Differential RF / IF Amplifier
Product Description
The AD8351 is fully differential amplifier, designed to drive high resolution (10-14 bits) / high speed ADCs (240 MSPS) at IF frequencies within communications receivers.
The AD8351 simplifies ADC driving allowing the user to adjust the gain (up to 26 dB) through one external resistor and incorporates output common mode adjustment circuit to ease the drive levels into the ADC.
The AD8351 is a very low distortion gain stage, along with low noise and wide gain bandwidth, making the part ideally suited to be used in digital communications IF receivers. The part has been fully specified for operation at a number of common IF frequencies 70/140/240 MHz.
The AD8351 product data sheet provides detailed circuits on the driving 12-/14-bit resolution ADCs and using the device for single ended to differential signal conversion.
The AD8351 is fabricated on an advanced silicon bipolar process, operating on a single 3 or 5 volt supply, packaged in space saving 10-lead micro SOIC package and fully specified over the –40ºC to +85ºC temperature range.
AVAILABILITYOther RF / IF amplifiers products:
- AD8367 - 500 MHz Single Ended, Analog Controlled VGA
- AD8369 - 600 MHz, 45 dB Digitally Controlled Variable Gain Amplifier
- AD8350 - 1.0 GHz Differential Amplifier
Features
- Wide bandwidth 2.2 GHz (-3 dB bandwidth @ gain 12 dB)
- Single external resistor sets gain (0 dB to 26 dB)
- Adjustable output common mode voltage
- Fast settling and overdrive recovery
- Low distortion high linearity differential amplifier
- Optimized for driving high speed/resolution analog to digital converters
- Ideal for differential and single ended to differential applications
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for AD8351
Low Distortion Fully Differential RF / IF Amplifier
Functional Block Diagram for AD8351
AD8260 - Усилитель мощности высокого тока и цифровой усилитель с регулируемым усилением/предусилитель с шагом 3 дБ
ADL5321 - Радиочастотный драйвер усилитель с частотами от 2,3 ГГц до 4,0 ГГц
ADA4939-1 - Дифференциальный драйвер АЦП с низким уровнем искажений
ADA4939-2 - Ultralow Distortion Differential ADC Driver
| Part# | -3 dB BW (MHz) | Minimum Gain (Acl) | Voltage Supply (V) | Supply Current (max) | Slew Rate (V/us) | Distortion (2nd) (dBc) | Distortion (3rd) (dBc) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD6630 | 700 | - | +/- 5 | 30mA | 3700 | - | - | 16-Lead SOIC | $4.18 |
| AD8132 | 350 | 1 | +/- 5 | 10.7mA | 1200 | -97 | -100 | 8-Lead MSOP, 8-Lead SOIC | $1.67 |
| AD8137 | 110 | 1 | +/- 6 | 3.6mA | 450 | -85 | -85 | 8-Lead SOIC | $1.10 |
| AD8138 | 320 | 1 | +/- 5 | 20mA | 1500 | -94 | -114 | 8-Lead CSP, 8-Lead SOIC | $3.80 |
| AD8139 | 410 | 1 | 5 to 12 | 24.5mA | 800 | -90 | -105 | 8-Lead CSP, 8-Lead SOIC | $3.63 |
| AD8350 | 900 | - | 4 to 11 | 32mA | 2000 | -67 | -70 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | 2200 | 1 | 3 to 5.5 | 32mA | 13000 | -79 | -81 | 10-Lead uSOIC | $2.68 |
| AD8352 | 2200 | - | 3 to 5.5 | 37mA | 11000 | -81 | -82 | 16-Lead LFCSP | $3.53 |
| ADA4922-1 | 38 | 1 | +/- 12 | 9.4mA | 730 | -116 | -109 | - | $3.63 |
| ADA4937-1 | 1900 | 1 | - | 39.5mA | 6000 | -70 | -84 | 16-Lead LFCSP | $3.84 |
| ADA4939-1 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -95 | 16-Lead LFCSP | $3.84 |
| ADA4939-2 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -91 | 16-Lead LFCSP | $5.76 |
| ADA4941-1 | 30 | 2 | - | 2.3mA | 22 | -75 | -71 | 8-Lead LFCSP, 8-Lead SOIC | $2.42 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8351 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8351-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ 100,19 | 11/07/2008 | Y | Обратная связь | Add To Cart |
| AD8351ARM | Prodn | 10 ld MSOP | 10 | Ind | $ 2,96 | 09/05/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| AD8351ARM-REEL7 | Prodn | 10 ld MSOP | 10 | Ind | $ 2,96 | 11/07/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| AD8351ARMZ | Prodn | 10 ld MSOP | 10 | Ind | $ 2,68 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8351ARMZ-REEL7 | Prodn | 10 ld MSOP | 10 | Ind | $ 2,68 | 11/07/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 09/05/2008 | N | Add To Cart | Обратная связь |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 09/05/2008 | N | Add To Cart | Обратная связь |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 09/05/2008 | N | Add To Cart | Обратная связь |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 09/05/2008 | N | Add To Cart | Обратная связь |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 09/05/2008 | N | Add To Cart | Обратная связь |
Help
- "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
- Производство: модель производится, доступна для покупки и заказа образцов.
- Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
- Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Для более подробного описания корпуса и материалов - см. Package Site
- Коммерческое исполнение: 0…70°С
- Военное исполнение: от -55 до +125 градусов по Цельсию
- Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
- Automotive: -40 to +125 °С
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close