AD9708

PRODUCTION

8-Bit, 100 MSPS+ TxDAC® D/A Converter

Viewing:

Overview

  • Member of Pin-Compatible TxDAC Product Family
  • 125 MSPS Update Rate
  • 8-Bit Resolution
  • Linearity:
    1/4 LSB DNL
    1/4 LSB INL
  • Differential Current Outputs
  • SINAD @ 5 MHz Output: 50 dB
  • Power Dissipation: 175 mW @ 5 V to 45 mW @ 3 V
  • See data sheet for addtional features
AD9708
8-Bit, 100 MSPS+ TxDAC® D/A Converter
AD9708 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD9708

AD9708 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9708.

EVAL-AD9708
AD9708 Evaluation Board

Latest Discussions

Recently Viewed