AD7302: 2.7 V to 5.5 V, Parallel Input Dual Voltage Output 8-Bit DAC
The AD7302 is a dual, 8-bit voltage out DAC that operates from a single +2.7 V to +5.5 V supply. Its on-chip precision output buffers allow the DAC outputs to swing rail to rail. The AD7302 has a ...More
AD7302: 2.7 V to 5.5 V, Parallel Input Dual Voltage Output 8-Bit DAC
Product Description
The AD7302 is a dual, 8-bit voltage out DAC that operates from a single +2.7 V to +5.5 V supply. Its on-chip precision output buffers allow the DAC outputs to swing rail to rail. The AD7302 has a parallel microprocessor and DSP-compatible interface with high speed registers and double buffered interface logic. Data is loaded to the registers on the rising edge of CS or WR and the A/B pin selects either DAC A or DAC B.
Reference selection for AD7302 can be either an internal reference derived from the VDD or an external reference applied at the REFIN pin. Both DACs can be simultaneously updated using the asynchronous LDAC input and can be cleared by using the asynchronous CLR input.
The low power consumption of this part makes it ideally suited to portable battery operated equipment. The power consumption is less than 10 mW at 3.3 V, reducing to 3 µW in powerdown mode.
The AD7302 is available in a 20-pin plastic dual-in-line package, 20-lead SOIC and a 20-lead TSSOP package.
AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC
AD5732R - Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
AD5722R - Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
AD5752R - Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC