AD5301

PRODUCTION

2.5 V to 5.5 V, 120 μA, 2-Wire Interface, Voltage-Output 8-Bit DAC

Viewing:

Overview

  • Buffered voltage output 8-bit DAC
  • 6-lead SOT-23 and 8-lead MSOP packages
  • Micropower operation: 120 μA at 3 V
  • 2-wire (I2C-compatible) serial interface
  • Data readback capability
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 50 nA at 3 V
  • Reference derived from power supply
  • Power-on reset to 0 V
  • On-chip rail-to-rail output buffer amplifier
  • 3 power-down functions
AD5301
2.5 V to 5.5 V, 120 μA, 2-Wire Interface, Voltage-Output 8-Bit DAC
AD5301-5311-5321-fbl AD5301-11-21 Pin Configuration AD5301-11-21 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed