| | | | |
|
| | | |
|---|
| AD5685RReference Circuit Available | Quad, 14-Bit nanoDAC+
w/ 2 ppm/°C Ref, SPI Interface | 14bit | 4 | 5µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $5.76 |
| AD5695R | Quad 14-Bit nanoDAC+
w/ 2 ppm/°C Ref, I2C Interface | 14bit | 4 | 5µs | Voltage Out | I2C/Ser 2-wire | 2.7V | 5.5V | $5.76 |
| AD5734R | Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 14bit | 4 | 10µs | Voltage Out | Ser, SPI | 4.5V | 16.5V | $10.95 |
| AD5744R | Complete Quad, 14-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter | 14bit | 4 | 8µs | Voltage Out | Ser, SPI | 11.4V | 16.5V | $23.60 |
| AD5044 | 1 LSB Accurate,14-Bit VOUT nanoDACT w/ SPI Interface, 4.5 V to 5.5 V, TSSOP & LFCSP Pkgs | 14bit | 4 | 8µs | Voltage Out | Ser, SPI | 4.5V | 5.5V | $11.25 |
| AD5734Reference Circuit Available | Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 14bit | 4 | 8µs | Voltage Out | Ser, SPI | 4.5V | 16.5V | $8.25 |
| AD5645R | Quad, 14-bit nanoDAC w/ I2C Compatible Interface & 5 ppm°C On-Chip Reference | 14bit | 4 | 3.5µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $5.94 |
| AD5554 | Quad, Serial-Input, 14-Bit Current-Output 4-Q Multiplying DAC | 14bit | 4 | 900ns | Current Out | Ser, SPI | 2.7V | 5.5V | $12.75 |
| AD7836 | Quad, Parallel Input, Voltage-Output 14-Bit DAC | 14bit | 4 | 16µs | Voltage Out | Par | 14.25V | 15.75V | $24.89 |
| AD7835 | Quad, Parallel/Byte Input, Voltage Output 14-Bit CMOS DAC | 14bit | 4 | 10µs | Voltage Out | Byte, Par | 14.25V | 15.75V | $24.90 |
| AD7834 | Quad, Serial Input, Voltage Output 14-Bit CMOS DAC | 14bit | 4 | 10µs | Voltage Out | Ser | 14.25V | 15.75V | $23.66 |