world leader in high performance signal processing
content here.

Selection Table for 14 to 15 Bits; 2 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 17 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=
 
 V
 V
 $ US
AD5732RReference Circuit AvailableComplete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC14bit27.5µsVoltage OutSer, SPI4.5V16.5V$7.50
AD50451 LSB INL, Dual 14-Bit Buffered Voltage Output nanoDAC w/ SPI Interface, 4.5 V to 5.5 V in a TSSOP14bit210.7µsVoltage OutSer, SPI4.5V5.5V$7.03
AD5732Reference Circuit AvailableComplete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC14bit210µsVoltage OutSer, SPI4.5V16.5V$5.50
AD9117Reference Circuit AvailableDual, 14-Bit, 125 MSPS, Low Power, Digital-to-Analog Converter14bit2 - Current OutPar1.8V3.3V$9.50
AD9717Dual, 16-Bit Low Power Digital-to-Analog Converters14bit2 - Current OutPar1.8V3.3V$9.50
AD9787Dual 14-Bit 800 MSPS Tx ® DAC with Low Power 32-Bit Complex NCO14bit2 - Current OutPar3.13V3.47V$26.26
AD9781Dual 14-Bit, LVDS Interface 500 MSPS DAC14bit2 - Current OutLVDS, Par3.13V3.47V$20.24
AD9778ADual 14-Bit, 1 GSPS, Digital-to-Analog Converter14bit2 - Current OutPar3.13V3.47V$25.25
AD9746Dual 14-Bit 250 MSPS Digital-to-Analog Converter14bit2 - Current OutPar3.13V3.47V$13.41
AD5647RDual 14-Bit nanoDAC® w/ I2C Compatible Interface, Amplifer Buffered Vout & 5ppm°C On-Chip Ref14bit23.5µsVoltage OutI2C/Ser 2-wire, Ser2.7V5.5V$2.86
AD5643RDual 14-Bit , SPI Input nanoDAC® w/ 5ppm/°C On-Chip Ref, Vout Buffer Amp, in MSOP & LFCSP14bit23.5µsVoltage OutSer, SPI2.7V5.5V$4.81
AD9778Dual 14-Bit, 1.0 GSPS D/A Converter14bit2 - Current OutPar3.13V3.47V$25.25
AD5557Reference Circuit AvailableDual, Parallel-Input, 14-Bit Current-Output Multiplying DAC with 4-Quadrant Resistors14bit2500nsCurrent OutPar2.7V5.5V$9.78
AD5555Dual, Serial-Input, 14-Bit Current-Output 4-Q Multiplying DAC14bit2500nsCurrent OutSer, SPI4.5V5.5V$6.05
AD9775Dual 14-Bit, 160 MSPS, 2x/4x/8x Interpolating TxDAC+® D/A Converter14bit211nsCurrent OutPar3.1V3.5V$31.28
AD9767Dual 14-Bit, 125 MSPS TxDAC+® D/A Converter14bit235nsCurrent OutPar3V5.5V$12.14
AD7244Dual, Complete, 14-Bit Serial DAC14bit24µsVoltage OutSer4.75V5.25V$24.06
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close