world leader in high performance signal processing
content here.

Selection Table for <= 9 Bits; 3 to 7 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 11 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 bit
=><=
 
 V
 V
 $ US
ADV7125Reference Circuit Available330 MHz, Triple 8-Bit CMOS Video DAC8bit3 - Current OutPar3.135V5.25V$2.89
AD53062.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 8-Bit DAC8bit46µsVoltage OutI2C/Ser 2-wire, Ser2.5V5.5V$2.18
AD53072.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 8-Bit DAC8bit46µsVoltage OutSer, SPI2.5V5.5V$2.28
AD53042.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 8-Bit DAC8bit46µsVoltage OutSer, SPI2.5V5.5V$1.87
AD53052.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad Rail-Rail Voltage Out, 8-Bit DAC8bit46µsVoltage OutI2C/Ser 2-wire, Ser2.5V5.5V$1.92
AD5334+2.5V to 5.5V, 500 µA, Parallel Interface, Rail-to-Rail VOut, Quad 8-Bit DAC, 24-lead TSSOP8bit46µsVoltage OutPar2.5V5.5V$3.39
AD73043V/5V, Quad, Serial Input, Rail-to-Rail Voltage Out 8-Bit DAC8bit41µsVoltage OutSer, SPI2.7V5.5V$3.29
AD73053V/5V, Quad, Parallel Input, Rail-to-Rail Voltage Out 8-Bit DAC8bit41µsVoltage OutPar2.7V5.5V$3.80
ADV712080 MHz, Triple 8-Bit CMOS Video DAC8bit312nsCurrent OutPar4.75V5.25V$5.89
DAC8426Quad 8-Bit, Parallel Input, Voltage Out CMOS DAC with Internal 10V Ref8bit43µsVoltage OutPar13.5V16.5V$20.39
DAC8408Quad 8-Bit Multiplying CMOS DAC with Memory8bit4190nsCurrent OutByte, Par4.5V5.5V$9.10
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close