world leader in high performance signal processing
content here.

Selection Table for <= 9 Bits; 2 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 15 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 bit
=
 
 V
 V
 $ US
AD9114Dual, 8-Bit Low Power Digital-to-Analog Converter8bit2 - Current OutPar1.8V3.3V$5.95
AD9714Dual, 8-Bit Low Power Digital-to-Analog Converter8bit2 - Current OutPar1.8V3.3V$5.95
AD9741Dual 8-Bit, 250 MSPS Digital-to-Analog Converter w/ Four 10-Bit DACs for Offset/Gain Setting8bit2 - Current OutPar3.13V3.47V$6.57
AD5428Parallel Input, Dual 8-Bit Multiplying DAC w/ 10 MHz Multiplying BW8bit230nsCurrent Out, I or V Out, Unbuffered VoutPar2.5V5.5V$1.91
AD5429Serial Input, Dual 8-Bit Multiplying DAC8bit230nsCurrent Out, I or V Out, Unbuffered VoutSer, SPI2.5V5.5V$1.91
AD53372.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 8-Bit DAC, 8-Lead MSOP8bit26µsVoltage OutI2C/Ser 2-wire2.5V5.5V$1.12
AD9709125 MSPS, Parallel Input, Dual 8-Bit TxDAC® D/A Converter8bit235nsCurrent OutPar3V5.5V$4.55
AD5332+2.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout, Dual 8-Bit DAC, 20-lead TSSOP8bit26µsVoltage OutPar2.5V5.5V$2.99
AD53022.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 8-Bit DAC8bit26µsVoltage OutSer, SPI2.5V5.5V$1.08
AD73022.7 to 5.5V, Parallel Input, Dual, Rail-Rail Voltage-Output 8-Bit DAC8bit21.2µsVoltage OutPar2.7V5.5V$2.02
AD7303+2.7V to +5.5V, Serial Input, Dual, Rail-Rail Voltage Output 8-Bit DAC8bit21.2µsVoltage OutSer, SPI2.7V5.5V$2.38
DAC8228Dual 8-Bit, CMOS, Voltage Output, Monolithic D/A Converter8bit22µsVoltage OutPar11.4V15.75V$5.57
DAC8229Dual 8-Bit, Voltage Output, CMOS Multiplying DAC8bit22µsVoltage OutPar11.4V15.75V$5.57
AD7628Dual 8-Bit Buffered CMOS Multiplying DAC8bit2350nsCurrent OutPar10.8V15.75V$2.34
AD7528Dual 8-Bit Buffered CMOS Multiplying DAC8bit2180nsCurrent OutPar5V15V$5.47
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close