world leader in high performance signal processing
content here.

Selection Table for <= 9 Bits; 1 Channel

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 19 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
 bit
=
 
 V
 V
 $ US
AD97048-Bit, 175 MSPS TxDAC® D/A Converter8bit111nsCurrent OutPar2.5V3.6V$2.99
AD56022.7 V to 5.5 V, <100 uA, 8-Bit nanoDAC (TM) D/A with I2C Compatible Interface, tiny SC70 Package8bit16µsVoltage OutI2C/Ser 2-wire, Ser2.7V5.5V$0.92
AD5450Reference Circuit Available8-Bit, Serial Input, High Bandwidth Multiplying DAC In 8-Lead TSOT8bit1100nsCurrent OutSer, SPI2.5V5.5V$1.42
AD56012.7V to 5.5V, <100µA, 8-Bit nanoDACT D/A Converter with SPI Interface, SC70 Pkg8bit16µsVoltage OutSer, SPI2.7V5.5V$0.51
AD5425Serial Input, 8-Bit Multiplying DAC w/Wide Multiplying BW8bit150nsCurrent Out, I or V Out, Unbuffered VoutSer, SPI2.5V5.5V$1.42
AD5426Reference Circuit AvailableSerial Input, 8-Bit Multiplying DAC with Wide Multiplying BW8bit150nsCurrent OutSer, SPI3V5.5V$1.42
AD5424Parallel Input, 8-Bit Multiplying DAC w/ Wide Multiplying BW8bit130nsCurrent Out, Unbuffered VoutByte2.5V5.5V$1.52
AD97488-Bit, 210 MSPS TxDAC® D/A Converter8bit111nsCurrent OutPar2.7V3.6V$2.99
AD53302.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Voltage-Output 8-Bit DAC8bit16µsVoltage OutPar2.5V5.5V$1.97
AD53012.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 8-Bit DAC8bit16µsVoltage OutI2C/Ser 2-wire, Ser2.5V5.5V$1.42
AD53002.7 V to 5.5 V, Low Power, Serial Input, Rail-to-Rail Voltage-Out 8-Bit DAC in SOT-238bit14µsVoltage OutSer, SPI2.7V5.5V$1.27
AD7801+2.7 V to +5.5 V, Parallel Input, Rail-Rail Voltage-Output 8-Bit DAC8bit11.2µsVoltage OutPar2.7V5.5V$1.82
AD9708125 MSPS, Parallel Input, 8-Bit TxDAC® D/A Converter8bit135nsCurrent OutPar2.7V5.5V$3.19
AD557DACPORT ®, Complete µP-Compatible 8-Bit DAC8bit1800nsVoltage OutPar4.5V5.5V$5.12
AD72248-Bit, Voltage Output CMOS DAC8bit17µsVoltage OutPar11.4V16.5V$4.83
AD558DACPORT®, Complete µP-Compatible 8-Bit DAC8bit1800nsVoltage OutPar4.5V16.5V$6.79
AD7524CMOS 8-Bit Buffered Multiplying DAC8bit1250nsCurrent OutPar5V15V$3.35
DAC088-Bit, High Speed, Multiplying D/A Converter (Universal Digital Logic Interface)8bit185nsCurrent OutPar4.5V18V$1.06
DAC08S8-Bit High Speed Multiplying DAC8bit185nsCurrent OutPar - - **
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close