| | | | |
|
| | | |
|---|
| AD9115 | Dual, 10-Bit Low Power, 125 MSPS, Digital-to-Analog Converter | 10bit | 2 |
-
| Current Out | Par | 1.8V | 3.3V | $6.90 |
| AD9715 | Dual, 10-Bit Low Power Digital-to-Analog Converter | 10bit | 2 |
-
| Current Out | Par | 1.8V | 3.3V | $6.90 |
| AD9743 | Dual, 10-Bit, 250 MSPS, Digital-to-Analog Converter | 10bit | 2 |
-
| Current Out | Par | 3.13V | 3.47V | $8.21 |
| AD5440 | Parallel Input, Dual 10-Bit Multiplying DAC w/ 10 MHz Multiplying BW | 10bit | 2 | 35ns | Current Out | Par | 2.5V | 5.5V | $2.88 |
| AD5439 | Serial Input, Dual 10-Bit Multiplying DAC with Wide Multiplying BW | 10bit | 2 | 35ns | Current Out | Ser, SPI | 2.5V | 5.5V | $2.83 |
| AD5338 | 2.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 10-Bit DAC, 8-Lead MSOP | 10bit | 2 | 7µs | Voltage Out | I2C/Ser 2-wire | 2.5V | 5.5V | $1.92 |
| AD5333 | 2.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout. Dual 10-Bit DAC, 24-lead TSSOP | 10bit | 2 | 7µs | Voltage Out | Par | 2.5V | 5.5V | $3.04 |
| AD9763 | Dual 10-Bit, 125 MSPS TxDAC® D/A Converter | 10bit | 2 | 35ns | Current Out | Par | 3V | 5.5V | $6.07 |
| AD5312 | 2.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 10-Bit DAC | 10bit | 2 | 7µs | Voltage Out | Ser, SPI | 2.5V | 5.5V | $1.82 |
| AD5313 | 2.5 V to 5.5 V, Low Power, Rail-to-Rail Output, Dual 10-Bit DAC | 10bit | 2 | 7µs | Voltage Out | Ser, SPI | 2.5V | 5.5V | $1.97 |
| AD7397 | Dual, Micropower +2.7V to +5.5V, Parallel-Input, Rail-Rail Voltage Output 10-Bit DAC | 10bit | 2 | 60µs | Voltage Out | Par | 2.7V | 5.5V | $3.54 |
| AD9761 | Dual, 40MSPS, 10-Bit TxDAC+T with 2 x Interpolation Filters | 10bit | 2 | 35ns | Current Out | Par | 2.7V | 5.5V | $8.80 |