world leader in high performance signal processing
content here.

Selection Table for 10 to 11 Bits; 3 to 7 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 11 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=><=
 
 V
 V
 $ US
AD5583Quad, Parallel-Input, Voltage Output, 10-Bit DAC10bit45µsVoltage OutPar3V16.5V$6.29
AD53162.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 10-Bit DAC10bit47µsVoltage OutI2C/Ser 2-wire, Ser2.5V5.5V$2.78
AD53172.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 10-Bit DAC10bit47µsVoltage OutSer, SPI2.5V5.5V$2.75
AD7399Quad, Serial-Input, Voltage Output 10-Bit DAC10bit46µsVoltage OutSer, SPI2.7V5.5V$5.03
AD5335+2.5V to 5.5V, 500 µA, Byte Interface, Rail-to-Rail VOut, Quad 10-Bit DAC, 24-lead TSSOP10bit47µsVoltage OutByte2.5V5.5V$3.90
AD53142.5 V to 5.5 V, Low Power, Quad Rail-Rail, Voltage-Out 10-Bit DAC10bit47µsVoltage OutSer, SPI2.5V5.5V$2.63
AD53152.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad Rail-Rail Voltage Out, 10-Bit DAC10bit47µsVoltage OutI2C/Ser 2-wire, Ser2.5V5.5V$2.68
AD5336+2.5V to 5.5V, 500µA, Parallel Interface, Rail-to-Rail VOut , Quad 10-Bit DAC, 28-lead TSSOP10bit47µsVoltage OutPar2.5V5.5V$4.05
ADV7123CMOS, 330 MHz,10-Bit Triple Video DAC10bit315nsCurrent OutPar3V5.25V$3.61
AD7804+3.3V to +5V, Quad, Serial Input, Voltage-Out, 10-Bit DAC10bit41.5µsVoltage OutSer3V5.5V$6.41
AD7805+3.3V to +5V, Quad, Parallel Input, Voltage-Out, 10-Bit DAC10bit41.5µsVoltage OutPar3V5.5V$6.96
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close