world leader in high performance signal processing
content here.

Selection Table for 10 to 11 Bits; 1 Channel

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 23 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=
 
 V
 V
 $ US
AD911911-Bit, 5.6 GSPS, RF Digital-to-Analog Converter11bit113nsCurrent OutLVDS, Par1.8V1.8V$49.00
AD5398A120 mA, Current Sinking, 10-Bit, I2C DAC10bit1250µsCurrent OutI2C/Ser 2-wire, Ser2.7V5.5V$0.39
AD5821A120 mA, Current Sinking, 10-Bit, I2C DAC10bit1250µsCurrent OutI2C/Ser 2-wire, Ser2.7V5.5V$0.75
AD5821120 mA Current Sinking, 10-Bit, I2C® DAC10bit1250µsCurrent OutI2C/Ser 2-wire, Ser2.7V5.5V **
AD970510-Bit, 175 MSPS TxDAC® D/A Converter10bit111nsCurrent OutPar1.7V3.6V$4.25
AD56122.7 V to 5.5 V, <100 uA, 10-Bit nanoDAC (TM) D/A with I2C Compatible Interface, tiny SC70 Package10bit16µsVoltage OutI2C/Ser 2-wire, Ser2.7V5.5V$1.14
AD973410-Bit, 1.2 GSPS TxDAC+® D/A Converter10bit1 - Current OutLVDS, Par3.13V3.47V$15.13
AD539810-Bit, I2C D/A Converter w/ 120 mA Current Sinking Capability10bit1250µsCurrent OutI2C/Ser 2-wire, Ser2.7V5.5V$1.53
AD5451Reference Circuit Available10-Bit, Serial Input, High Bandwidth Multiplying DAC In 8-Lead TSOT10bit1110nsCurrent OutSer, SPI2.5V5.5V$2.33
AD56112.7V to 5.5V, <100µA, 10-Bit nanoDACT D/A Converter with SPI Interface, SC70 Pkg10bit16µsVoltage OutSer, SPI2.7V5.5V$0.61
AD5432Reference Circuit AvailableSerial Input, 10-Bit Multiplying DAC with Wide Multiplying BW10bit155nsCurrent OutSer, SPI3V5.5V$2.33
AD5433Parallel Input, 10-Bit Multiplying DAC w/ Wide Multiplying BW10bit135nsCurrent OutPar2.5V5.5V$2.42
AD974010-Bit, 210 MSPS TxDAC® D/A Converter10bit111nsCurrent OutPar2.7V3.6V$4.25
AD975110-Bit, 300 MSPS High-Speed TxDAC+® D/A Converter w/ Dual Latched Mux Port Inputs10bit111nsCurrent OutPar3V3.6V$18.06
AD53312.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Voltage-Output 10-Bit DAC10bit17µsVoltage OutPar2.5V5.5V$2.13
AD53112.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 10-Bit DAC10bit17µsVoltage OutI2C/Ser 2-wire, Ser2.5V5.5V$1.97
AD975010-Bit, 125 MSPS High Performance TxDAC® D/A Converter10bit135nsCurrent OutPar4.5V5.5V$4.50
ADV7127240 MHz, 10-Bit CMOS Video DAC10bit115nsCurrent OutPar4.75V5.25V$5.65
AD5310+2.7 V to +5.5 V, Low Power, Rail-to-Rail Voltage Out 10-Bit DAC in SOT-23-6 or MSOP-810bit16µsVoltage OutSer, SPI2.7V5.5V$1.72
AD7391Micropower, Single +2.7V to +5.5V, Serial-Input, Rail-Rail Voltage Output 10-Bit DAC10bit160µsVoltage OutSer, SPI2.7V5.5V$3.31
AD976010-Bit, 125 MSPS+ TxDAC® D/A Converter10bit135nsCurrent OutPar2.7V5.5V$5.01
DAC1010-Bit High Speed Multiplying D/A Converter (Universal Digital Logic Interface)10bit185nsCurrent OutPar5V15V$3.08
AD753310-Bit CMOS Multiplying DAC10bit1600nsCurrent OutPar5V16.5V$4.02
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close