| | | | |
|
| | | |
|---|
| AD5684RReference Circuit Available | Quad, 12-Bit nanoDAC+
w/ 2 ppm/°C Ref, SPI Interface | 12bit | 4 | 5µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $4.80 |
| AD5694R | Quad 12-Bit nanoDAC+
w/ 2 ppm/°C Ref, I2C Interface | 12bit | 4 | 5µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $4.80 |
| AD5735 | 4-Ch Serial 12-Bit Current/V DAC | 12bit | 4 | 11µs | I or V Out | SPI | 9V | 33V | $10.85 |
| AD5737 | 4-Ch, Serial 12-Bit 4 to 20mA DAC, HART Compliant | 12bit | 4 | 15µs | Current Out | Ser, SPI | 9V | 33V | $8.93 |
| AD5504Reference Circuit Available | High Voltage, 4-Ch
Serial In, 12-Bit Voltage Out DAC | 12bit | 4 | 35µs | Voltage Out | Ser, SPI | 10V | 62V | $9.92 |
| AD5724RReference Circuit Available | Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 12bit | 4 | 10µs | Voltage Out | Ser, SPI | 4.5V | 16.5V | $8.95 |
| AD5024 | 1 LSB INL, Quad 12-Bit VOUT nanoDACTSPI Interface, 4.5 V to 5.5 V in TSSOP Pkg | 12bit | 4 | 8µs | Voltage Out | Ser, SPI | 4.5V | 5.5V | $5.10 |
| AD5724Reference Circuit Available | Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 12bit | 4 | 8.5µs | Voltage Out | Ser, SPI | 4.5V | 16.5V | $5.95 |
| AD5725 | Quad, 12-Bit, Parallel Input, Unipolar/Bipolar, Voltage Output DAC | 12bit | 4 | 7µs | Voltage Out | Par | 5V | 15V | $7.03 |
| AD5625 | Quad, 12-bit nanoDAC w/ I2C Compatible Interface | 12bit | 4 | 3µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $4.70 |
| AD5625R | Quad, 12-bit nanoDAC w/ I2C Compatible Interface & 5ppm°C On-Chip Reference | 12bit | 4 | 3µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $4.55 |
| AD5726 | Quad, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC | 12bit | 4 | 9µs | Voltage Out | Ser, SPI | 4.75V | 15.75V | $11.39 |
| AD5624 | 2.7 V to 5.5 V, 600 µA, Rail-to-Rail Output, Quad 12-Bit nanoDAC® | 12bit | 4 | 3µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $4.10 |
| AD5624R | Quad,12-Bit, SPI Input nanoDAC® w/ 5ppm/°C On-Chip Reference, MSOP & LFCSP Pkgs | 12bit | 4 | 3µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $4.27 |
| AD5582 | Quad, Parallel-Input, Voltage Output, 12-Bit DAC | 12bit | 4 | 5µs | Voltage Out | Par | 3V | 16.5V | $10.24 |
| AD5326 | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Quad Rail-Rail Voltage Out, 12-Bit DAC | 12bit | 4 | 8µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.5V | 5.5V | $5.36 |
| AD5327 | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail Voltage-Out 12-Bit DAC | 12bit | 4 | 8µs | Voltage Out | Ser, SPI | 2.5V | 5.5V | $5.26 |
| AD7398 | Quad, Serial-Input, Voltage Output 12-Bit DAC | 12bit | 4 | 6µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $9.84 |
| AD5324 | 2.5 V to 5.5 V, Low Power, Quad, Rail-Rail, Voltage-Out 12-Bit DAC | 12bit | 4 | 8µs | Voltage Out | Ser, SPI | 2.5V | 5.5V | $5.10 |
| AD5325 | 2.5 V to 5.5 V, Low Power, 2-Wire Serial, Quad, Rail-Rail Voltage Out, 12-Bit DAC | 12bit | 4 | 8µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.5V | 5.5V | $5.26 |
| AD5344 | +2.5V to 5.5V, 500 µA, Parallel Interface, Rail-to-Rail VOut, Quad 12-Bit DAC, 28-lead TSSOP | 12bit | 4 | 8µs | Voltage Out | Par | 2.5V | 5.5V | $8.05 |
| AD7564 | +3.3 V/+5 V, Low Power, Serial Input, Quad 12-Bit CMOS Multiplying DAC | 12bit | 4 | 550ns | Current Out | Ser | 3V | 5.5V | $12.04 |
| DAC8420 | Quad 12-Bit, Serial input, Voltage Out DAC | 12bit | 4 | 8µs | Voltage Out | Ser | 4.75V | 15.75V | $26.37 |
| DAC8412 | Quad, Parallel Input, 12-Bit Voltage Out DAC with Readback & Reset to Center Scale | 12bit | 4 | 6µs | Voltage Out | Par | 14.25V | 15.75V | $25.53 |
| DAC8413 | Quad, Parallel Input, 12-Bit Voltage Out DAC with Readback & Reset to Min Scale | 12bit | 4 | 6µs | Voltage Out | Par | 4.75V | 15.75V | $25.53 |
| AD664 | 12-Bit Quad Voltage-Output Multiplying DAC | 12bit | 4 | 8µs | Voltage Out | Byte, Nibble, Par | 11.4V | 16.5V | $55.51 |