world leader in high performance signal processing
content here.

Selection Table for 12 to 13 Bits; 2 Channels

How to Use this Table

  • Use 'Add/Remove Parameters' to configure which parameters to display.
  • Enter selection criteria in the 'Apply Parameters' section.
  • Click on in the column headings to sort in ascending or descending order.
Showing 38 Parts
Add / Remove Parameters
Click to sort in ascending or descending order
Engineered and tested solutions, documentation available, ready to integrate
Comparison Table
 
Part #
=><=bit
=
 
 V
 V
 $ US
AD5722RReference Circuit AvailableComplete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC12bit27.5µsVoltage OutSer, SPI4.5V16.5V$5.50
AD5025Dual 12-Bit nanoDAC w/ SPI Interface, Amplifer Buffered Vout, 4.5 V to 5.5 V in a TSSOP12bit210.7µsVoltage OutSer, SPI4.5V5.5V$4.40
AD5722Reference Circuit AvailableComplete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC12bit210µsVoltage OutSer, SPI4.5V16.5V$3.50
AD9116Dual, 12-Bit, 125 MSPS, Low Power, Digital-to-Analog Converter12bit2 - Current OutPar1.8V3.3V$8.75
AD9716Dual, 12-Bit Low Power Digital-to-Analog Converters12bit2 - Current OutPar1.8V3.3V$8.75
AD9785Dual 12-Bit, 800 MSPS TxDAC ® with Low Power 32-Bit Complex NCO12bit2 - Current OutPar3.13V3.47V$21.20
AD9780Dual 12-Bit, LVDS Interface 500 MSPS DAC12bit2 - Current OutLVDS, Par3.13V3.47V$16.19
AD9776ADual 12-Bit, 1 GSPS, Digital-to-Analog Converter12bit2 - Current OutPar3.13V3.47V$20.19
AD9745Dual 12-Bit 250 MSPS Digital-to-Analog Converter12bit2 - Current OutPar3.13V3.47V$10.25
AD5627Dual 12-Bit nanoDAC® With I2C Compatible Interface & Output Buffer Amplifiers12bit23µsVoltage OutI2C/Ser 2-wire, Ser2.7V5.5V$2.38
AD5627RDual 12-Bit nanoDAC® w/ I2C Compatible Interface, 5ppm°C On-Chip Ref & Amplifier Buffered Vout12bit23µsVoltage OutI2C/Ser 2-wire, Ser2.7V5.5V$2.68
AD5623RDual 12-Bit nanoDAC® with 5ppm/°C On-Chip Ref, Amplifer Buffered Vout12bit23µsVoltage OutSer, SPI2.7V5.5V$2.14
AD5447Parallel Input, Dual 12-Bit Multiplying DAC w/ 10 MHz Multiplying BW12bit280nsCurrent OutPar2.5V5.5V$3.76
AD5405Dual, Parallel In, 12-Bit Multiplying DAC with Wide Multiplying BW & On-Chip Application Resistors12bit280nsCurrent OutPar2.5V5.5V$3.83
AD5415Dual, Serial Input, 12-Bit Multiplying DAC with Wide Multiplying BW & On-Chip Application Resistors12bit2120nsCurrent OutSer, SPI2.5V5.5V$3.78
AD5449Serial Input, Dual 12-Bit Multiplying DAC with10 MHz Multiplying BW12bit280nsCurrent OutSer, SPI2.5V5.5V$3.72
AD53392.5 V to 5.5 V, 250 µA, 2-Wire Serial, Rail-Rail VOut, Dual 12-Bit DAC, 8-Lead MSOP12bit28µsVoltage OutI2C/Ser 2-wire2.5V5.5V$3.24
AD9773Dual 12-Bit, 160 MSPS, 2x/4x/8x Interpolating TxDAC+® D/A Converter12bit211nsCurrent OutPar3.1V3.5V$22.92
AD5342+2.5V to 5.5V, 230 µA, Parallel Interface, Rail-to-Rail Vout, Dual 12-Bit DAC in 28-lead TSSOP12bit28µsVoltage OutPar2.5V5.5V$5.06
AD5343+2.5V to 5.5V, 230 µA, Byte Interface, Rail-to-Rail Vout, Dual 12-Bit DAC in 20-lead TSSOP12bit28µsVoltage OutByte2.5V5.5V$4.76
AD9765Dual 12-Bit, 125 MSPS TxDAC+® D/A Converter12bit235nsCurrent OutPar3V5.5V$10.63
AD53222.5 V to 5.5 V, Low Power, Rail-to-Rail Voltage Out, Dual 12-Bit DAC12bit28µsVoltage OutSer, SPI2.5V5.5V$3.14
AD53232.5 V to 5.5 V, Low Power, Rail-to-Rail Output, Dual 12-Bit DAC12bit28µsVoltage OutSer, SPI2.5V5.5V$3.19
AD7396Dual, Micropower +2.7V to +5.5V, Parallel-Input, Rail-Rail Voltage Output 12-Bit DAC12bit260µsVoltage OutPar2.7V5.5V$6.02
AD7394Dual, Micropower +2.7V to +5.5V, Serial-Input, Rail-Rail Voltage Output 12-Bit DAC12bit260µsVoltage OutSer2.7V5.5V **
AD83033 V, Dual, Serial Input, Complete 12-Bit DAC12bit214µsVoltage OutSer, SPI2.7V5.5V **
AD85225 Volt, Serial Input, Dual 12-Bit DAC12bit216µsVoltage OutSer4.5V5.5V$9.31
AD85825 Volt, Parallel Input, Complete, Dual 12-Bit DAC12bit216µsVoltage OutPar4.75V5.25V$13.24
AD7249Dual 12-Bit Serial DACPORT®12bit27µsVoltage OutSer10.8V16.5V$10.24
AD7237ADual 12-Bit DACPORT w/ Byte-Load Interface12bit28µsVoltage OutByte10.8V16.5V$15.62
AD7247ADual 12-Bit DACPORT® Complete Parallel-Load D/A Converter12bit28µsVoltage OutPar10.8V16.5V$15.62
AD7837Dual, (8+4) Input Loading, Voltage Output,12-Bit CMOS Multiplying DAC12bit24µsVoltage OutByte14.25V15.75V$14.20
AD7847Dual, Parallel Input, Voltage Output,12-Bit CMOS Multiplying DAC12bit24µsVoltage OutPar14.25V15.75V$14.77
DAC8221Dual 12-Bit Buffered Multiplying CMOS D/A Converter12bit2450nsCurrent OutPar4.75V15.75V$18.49
DAC8222Dual 12-Bit Double-Buffered Multiplying CMOS D/A Converter12bit21µsCurrent OutPar4.75V15.75V$21.99
DAC8248Dual 12-Bit (8-Bit Byte Input) Double-Buffered CMOS DAC12bit21µsCurrent OutByte4.75V15.75V$17.95
AD7547Dual 12-Bit CMOS Multiplying DAC with Parallel Load Input Structure12bit21.5µsCurrent OutPar10.8V16.5V$12.99
AD7549Dual, Nibble-load, 12-Bit CMOS Multiplying DAC12bit21.5µsCurrent OutNibble14.25V15.75V$17.51
  • *  The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume.
        Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
  • **  Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
  •   Parts and values do not match selected parameter values.
Send Feedback X

Send Feedback

Close