| | | | |
|
| | | |
|---|
| AD5501 | 12-Bit, High Voltage Serial Input DAC
w/ SPI Interface | 12bit | 1 | 35µs | Voltage Out | Ser, SPI | 10V | 62V | $4.58 |
| AD5410Reference Circuit Available | Single-Ch, 12-Bit, Serial Input, 4 to 20 mA Current Source DAC-HART Connectivity | 12bit | 1 |
-
| Current Out | Ser, SPI | 10.8V | 60V | $3.75 |
| AD5412Reference Circuit Available | Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC | 12bit | 1 | 32µs | I or V Out | Ser, SPI | 10.8V | 40V | $4.38 |
| AD5441 | 12-Bit Serial Input, Current Output, Multiplying DAC | 12bit | 1 | 500ns | Current Out | Ser | 2.5V | 5.5V | $2.50 |
| AD5626 | 5 V, 12-Bit Voltage Output nanoDACT, SPI Interface, MSOP& LFCSP Pkgs, 1LSB INL, DAC8512 Upgrade | 12bit | 1 | 16µs | Voltage Out | Ser, SPI | 4.75V | 5.25V | $1.61 |
| AD9706 | 12-Bit, 175 MSPS TxDAC® D/A Converter | 12bit | 1 | 11ns | Current Out | Par | 1.7V | 3.6V | $6.02 |
| AD5620Reference Circuit Available | 3 V/5 V, 12-Bit nanoDACT, Serial-In, Voltage-Out D/A Converter w/ 5 ppm/°C Ref, in Sot-23 | 12bit | 1 | 8µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $1.82 |
| AD5622 | 2.7 V to 5.5 V, <100 uA, 12-Bit nanoDAC (TM) D/A with I2C Compatible Interface, tiny SC70 Package | 12bit | 1 | 6µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $1.29 |
| AD9735 | 12-Bit, 1.2 GSPS TxDAC+® D/A Converter | 12bit | 1 |
-
| Current Out | LVDS, Par | 3.13V | 3.47V | $20.19 |
| AD5444 | Serial Input,12-Bit, High Bandwidth Multiplying DAC | 12bit | 1 | 40ns | Current Out | Ser, SPI | 2.5V | 5.5V | $2.63 |
| AD5452Reference Circuit Available | 12-Bit, Serial Input, High Bandwidth Multiplying DAC | 12bit | 1 | 160ns | Current Out | Ser, SPI | 2.5V | 5.5V | $2.53 |
| AD5621Reference Circuit Available | 2.7V to 5.5V, <100µA, 12-Bit nanoDACT D/A Converter with SPI Interface, SC70 Pkg | 12bit | 1 | 6µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $0.89 |
| AD5443Reference Circuit Available | Serial Input, 12-Bit Multiplying DAC with Wide Multiplying BW | 12bit | 1 | 90ns | Current Out | Ser, SPI | 3V | 5.5V | $2.53 |
| AD5445 | Parallel Input, 12-Bit Multiplying DAC w/ Wide Multiplying BW | 12bit | 1 | 80ns | Current Out | Par | 2.5V | 5.5V | $2.58 |
| AD5530 | Serial Input, Voltage Output 12-Bit DAC, CLR to User Defined Voltage | 12bit | 1 | 20µs | Voltage Out | Ser, SPI | 10.8V | 16.5V | $4.30 |
| AD9742 | 12-Bit, 210 MSPS TxDAC® D/A Converter | 12bit | 1 | 11ns | Current Out | Par | 2.7V | 3.6V | $6.02 |
| AD9753 | 12-Bit, 300 MSPS TxDAC+® w/ Dual Latched MUXd Input Ports & Internal Clk Doubling PLL | 12bit | 1 | 11ns | Current Out | Par | 3V | 3.6V | $29.07 |
| AD5340 | 2.5 V to 5.5 V, 115 µA, Parallel Interface, Rail-Rail Vout, 12-Bit DAC, TSSOP-24 | 12bit | 1 | 8µs | Voltage Out | Par | 2.5V | 5.5V | $3.29 |
| AD5341 | 2.5 V to 5.5 V, 115 µA, Byte Interface, Rail-Rail Vout 12-Bit DAC, TSSOP-20 | 12bit | 1 | 8µs | Voltage Out | Byte | 2.5V | 5.5V | $3.04 |
| AD5321 | 2.5 V to 5.5 V, Low Power, Serial 2-Wire, Rail-Rail Voltage Output, 12-Bit DAC | 12bit | 1 | 8µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.5V | 5.5V | $2.99 |
| AD9752 | 12-Bit, 125 MSPS High Performance TxDAC® D/A Converter | 12bit | 1 | 35ns | Current Out | Par | 4.5V | 5.5V | $6.07 |
| DAC8043A | 12-Bit, Serial Input, CMOS Multiplying DAC | 12bit | 1 | 250ns | Current Out | Ser | 4.5V | 5.5V | $4.29 |
| AD5320 | +2.7 V to +5.5 V, Low Power, Rail-to-Rail Vout, 12-Bit DAC in a SOT-23 | 12bit | 1 | 8µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $2.53 |
| AD7390 | Single +2.7V to +5.5V, Micropower, Serial-Input, Rail-Rail Voltage Output 12-Bit DAC | 12bit | 1 | 60µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $4.82 |
| AD7392 | Micropower, Single +2.7V to +5.5V, Parallel-Input, Rail-Rail Voltage Output 12-Bit DAC | 12bit | 1 | 60µs | Voltage Out | Par | 2.7V | 5.5V | $5.12 |
| AD9762 | 12-Bit, 125 MSPS TxDAC® D/A Converter | 12bit | 1 | 35ns | Current Out | Par | 2.7V | 5.5V | $6.17 |
| AD8300 | 3 Volt, Serial Input, Complete 12-Bit DAC | 12bit | 1 | 14µs | Voltage Out | Ser | 2.7V | 5.5V | $5.81 |
| AD7943 | +3.3V/+5V, Serial Input, 12-Bit CMOS Multiplying DAC | 12bit | 1 | 600ns | Current Out | Ser | 3V | 5.5V | $4.00 |
| AD7945 | +3.3V/+5V, Parallel Input, 12-Bit CMOS Multiplying DAC | 12bit | 1 | 600ns | Current Out | Par | 3V | 5.5V | $4.00 |
| AD7948 | +3.3V/+5V, Byte Input, 12-Bit CMOS Multiplying DAC | 12bit | 1 | 600ns | Current Out | Byte | 3V | 5.5V | $4.00 |
| DAC8512 | 5V, Serial Input, Complete 12-Bit DAC | 12bit | 1 | 16µs | Voltage Out | Ser | 4.75V | 5.25V | $4.73 |
| DAC8562 | 5 Volt, Parallel Input, Complete 12-Bit Voltage Out DAC | 12bit | 1 | 16µs | Voltage Out | Par | 4.75V | 5.25V | $9.91 |
| DAC8143 | 12-Bit Current-Out, Daisy-Chained DAC | 12bit | 1 | 380ns | Current Out | Ser, SPI | 4.75V | 5.25V | $6.18 |
| AD7845 | 12-Bit, Latched Parallel Input, Voltage-Out CMOS Multiplying DAC w On-Chip Application Resistors | 12bit | 1 | 5µs | Voltage Out | Par | 14.25V | 15.75V | $6.38 |
| DAC8043 | 12-Bit Serial Input Multiplying CMOS D/A Converter | 12bit | 1 | 250ns | Current Out | Ser, SPI | 4.75V | 5.25V | $8.00 |
| AD7248A | 12-Bit DACPORT® with Double-Buffered Parallel Input | 12bit | 1 | 7µs | Voltage Out | Byte | 10.8V | 16.5V | $8.22 |
| AD7245A | 12-Bit DACPORT ® with Double-Buffered Parallel Input | 12bit | 1 | 7µs | Voltage Out | Par | 10.8V | 16.5V | $8.32 |
| AD667 | Microprocessor-Compatible 12-Bit D/A Converter Data Sheet | 12bit | 1 | 2µs | Voltage Out | Byte, Nibble, Par | 11.4V | 16.5V | $11.44 |
| AD7548 | -Bit uP-Compatible, 12-Bit D/A Converter | 12bit | 1 |
-
|
-
| Byte | 3V | 15V | $9.32 |
| DAC312 | 12-Bit High Speed Multiplying D/A Converter | 12bit | 1 | 250ns | Current Out | Par | 5V | 18V | $4.26 |