| | | | |
|
| | | |
|---|
| AD5686RReference Circuit Available | Quad, 16-Bit nanoDAC+
w/ 2 ppm/°C Ref, SPI Interface | 16bit | 4 | 5µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $8.06 |
| AD5696R | Quad 16-Bit nanoDAC+
w/ 2 ppm/°C Reference, I2C Interface | 16bit | 4 | 5µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $8.06 |
| AD5755Reference Circuit Available | 4-Chan, 16-Bit, Ser In,, Current/VOut DAC | 16bit | 4 | 11µs | I or V Out | SPI | 9V | 33V | $13.65 |
| AD5755-1 | 4-Ch, Serial 16-Bit I/V DAC w/ HART Connectivity | 16bit | 4 | 11µs | I or V Out | SPI | 9V | 33V | $15.88 |
| AD5757 | 4-Ch Serial 16-Bit 4-20mA DAC, HART Compliant | 16bit | 4 | 15µs | Current Out | SPI | 9V | 33V | $13.65 |
| AD9148 | Quad, 16-Bit,1GSPS TxDAC® Digital-to-Analog Converter | 16bit | 4 |
-
| Current Out | LVDS, Par | 1.71V | 3.47V | $56.80 |
| AD5066 | Quad, 16-Bit, UnBuffered VOUT, 2.7 V to 5.5 V nanoDAC® w/ SPI Interface | 16bit | 4 | 12µs | Unbuffered Vout | Ser, SPI | 2.7V | 5.5V | $11.64 |
| AD5754RReference Circuit Available | Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 16bit | 4 | 10µs | Voltage Out | Ser, SPI | 4.5V | 16.5V | $12.95 |
| AD5764R | Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output D/A Converter | 16bit | 4 | 8µs | Voltage Out | Ser, SPI | 11.5V | 16.5V | $27.52 |
| AD5064 | 1 LSB INL Accuracy, 16-Bit VOUT nanoDACT, SPI Interface, 4.5 V to 5.5 V in 14/16 TSSOP | 16bit | 4 | 8µs | Voltage Out | Ser, SPI | 4.5V | 5.5V | $13.70 |
| AD5754Reference Circuit Available | Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC | 16bit | 4 | 8µs | Voltage Out | Ser, SPI | 4.5V | 16.5V | $10.05 |
| AD5665 | Quad16-bit nanoDAC w/ I2C Compatible Interface | 16bit | 4 | 4µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $7.90 |
| AD5665R | Quad, 16-bit nanoDAC with I2C Compatible Interface & 5ppm°C On-Chip Reference | 16bit | 4 | 4µs | Voltage Out | I2C/Ser 2-wire, Ser | 2.7V | 5.5V | $8.32 |
| AD5664 | Quad, 16-Bit nanoDAC®, SPI Input, 2.7 V to 5.5 V, 500 µA, Rail-to-Rail Output,10-Lead MSOP & LFCSP | 16bit | 4 | 4µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $5.99 |
| AD5664R | Quad, 16-Bit SPI Input nanoDAC® with 5ppm/°C On-Chip Reference | 16bit | 4 | 4µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $7.69 |
| AD5764Reference Circuit Available | Complete, Quad, 16-Bit, Serial-Input, Bipolar Voltage Output D/A Converter w/ on-chip temp sensor | 16bit | 4 | 8µs | Voltage Out | Ser, SPI | 11.4V | 16.5V | $22.65 |
| AD5666 | Quad, 16 Bit Voltage Output, SPI Input D/A Converter w/ 5 ppm/Deg C On-Chip Ref | 16bit | 4 | 6µs | Voltage Out | Ser, SPI | 2.7V | 5.5V | $7.51 |
| AD5544 | Quad, Serial-Input, 16-Bit Current-Output 4-Q Multiplying DAC | 16bit | 4 | 900ns | Current Out | Ser, SPI | 2.7V | 5.5V | $15.33 |